Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Legris self-fastening hoses are designed to be used with barb fittings or mold quick couplers to convey in-plant industrial fluids. They offer both excellent sealing and robustness with the simplicity of installation for a long life span
This range of hose is a versatile general purpose hose designed to handle air, coolant, mild chemicals and water. The hose construction incorporates a tube, in different material according to the version NBR, EPDM, FKM or silicone, that is compatible with light oil mists found in air tool lubricating systems, water, oil and fuel and the textile or metallic reinforcement provide flexibility and high mechanical resistance. The cover NBR, EPDM or metal is resistant to abrasion, heat and ozone, and is available in 4 main standard colors for color-coded identification
Parker Legris self-fastening hoses are designed to be used with Parker Legris barb connectors or mold quick couplings to convey lot of in-plant industrial fluids. They offer both the sealing and robustness reliability of self-fastening technology and the simplicity of installation with a long service life.
Parker Legris self-fastening NBR hoses are designed according to CNOMO E07.21.115N*.
Features/Benefits:
- Exceptional Endurance
• Unsurpassed resistance to repetitive flexing
• Protection against spark and flame
• Abrasion and crush-resistant
• UV-resistant
- Ideal for In-Plant Automotive
• Excellent ozone resistance
• Perfect for cooling systems
• Maximum flow with low pressure drop
• 4 colours for immediate circuit identification
• Silicone-free for NBR version
- Ready-To-Use
• No lubrication, additive (grease, oil, …etc), or preparation time required
• To connect: push the hose fully home against the fitting shoulder
• To disassemble: cut the hose on the barbed side of the fitting
Markets:
• Machine Tools
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
Applications:
• Compressed Air and Coolants Conveying or uppon request Fuel and Oil Conveying
• Applications Subjected to Flying Sparks
• Welding Robots
• Industrial Cooling Systems
Technologies:
• Self-Fastening Hose
• Braided Hose with internal textile yard for NBR and EPDM and external metallic braid for Silicone and FKM
• NBR Hose
• EPDM Hose
• FKM Hose
• Silicone Hose
• Technical Hose
• Industrial Hose
Technical Characteristics:
• Fluids: Coolants, Compressed Air, Oil and Fuel Upon Request
• Materials: Nitrile butadiene rubber & textile braid (10XXH)
• Materials: EPDM & textile braid (MHEXXXX)
• Materials: FKM & Stainless steel braid (MHFXXXX)
• Materials: Silicone & Stainless steel braid (MHSXXXX)
• Pressure: 0 to 16 bar
• Temperature: -40°C to +100°C (+130°C for short time)
Regulations:
• REACH and RoHS and CNOMO: E07.21.115N for NRB version
* CAUTION: CNOMO certification is valid exclusively for red and green hose, only when connected to Legris' CNOMO-certified barb connectors 0132, 0133 and 0134.
Product Types:
• Braided Self-Fastening Hose
| Products | Hose Inside Diameter | Hose Outside Diameter | Cover Color | Length per Package |
|---|---|---|---|---|
| 1040H56 01 | 0.248 INCH | 0.512 INCH | Black | 40 M |
| 1040H56 02 | 0.248 INCH | 0.512 INCH | Green | 40 M |
| 1040H56 03 | 0.248 INCH | 0.512 INCH | Red | 40 M |
| 1040H56 04 | 0.248 INCH | 0.512 INCH | Blue | 40 M |
| 1040H60 01 | 0.374 INCH | 0.629 INCH | Black | 40 M |
| 1040H60 02 | 0.374 INCH | 0.629 INCH | Green | 40 M |
| 1040H60 03 | 0.374 INCH | 0.629 INCH | Red | 40 M |
| 1040H60 04 | 0.374 INCH | 0.629 INCH | Blue | 40 M |
| 1040H62 01 | 0.5 INCH | 0.748 INCH | Black | 40 M |
| 1040H62 02 | 0.5 INCH | 0.748 INCH | Green | 40 M |
| 1040H62 03 | 0.5 INCH | 0.748 INCH | Red | 40 M |
| 1040H62 04 | 0.5 INCH | 0.748 INCH | Blue | 40 M |
| 1040H66 01 | 0.625 INCH | 0.905 INCH | Black | 40 M |
| 1040H66 02 | 0.625 INCH | 0.905 INCH | Green | 40 M |
| 1040H66 03 | 0.625 INCH | 0.905 INCH | Red | 40 M |
| 1040H66 04 | 0.625 INCH | 0.905 INCH | Blue | 40 M |
| 1040H69 01 | 0.751 INCH | 1.062 INCH | Black | 40 M |
| 1040H69 02 | 0.751 INCH | 1.062 INCH | Green | 40 M |
| 1040H69 03 | 0.751 INCH | 1.062 INCH | Red | 40 M |
| 1040H69 04 | 0.751 INCH | 1.062 INCH | Blue | 40 M |
| 1080H66 01 | 0.625 INCH | 0.905 INCH | Black | 80 M |
| 1080H66 02 | 0.625 INCH | 0.905 INCH | Green | 80 M |
| 1080H66 03 | 0.625 INCH | 0.905 INCH | Red | 80 M |
| 1080H66 04 | 0.625 INCH | 0.905 INCH | Blue | 80 M |
| 1080H69 01 | 0.751 INCH | 1.062 INCH | Black | 80 M |
| 1080H69 02 | 0.751 INCH | 1.062 INCH | Green | 80 M |
| 1080H69 03 | 0.751 INCH | 1.062 INCH | Red | 80 M |
| 1080H69 04 | 0.751 INCH | 1.062 INCH | Blue | 80 M |
| 1100H56 01 | 0.248 INCH | 0.512 INCH | Black | 100 M |
| 1100H56 02 | 0.248 INCH | 0.512 INCH | Green | 100 M |
| 1100H56 03 | 0.248 INCH | 0.512 INCH | Red | 100 M |
| 1100H56 04 | 0.248 INCH | 0.512 INCH | Blue | 100 M |
| 1100H60 01 | 0.374 INCH | 0.629 INCH | Black | 100 M |
| 1100H60 02 | 0.374 INCH | 0.629 INCH | Green | 100 M |
| 1100H60 03 | 0.374 INCH | 0.629 INCH | Red | 100 M |
| 1100H60 04 | 0.374 INCH | 0.629 INCH | Blue | 100 M |
| 1100H62 01 | 0.5 INCH | 0.748 INCH | Black | 100 M |
| 1100H62 02 | 0.5 INCH | 0.748 INCH | Green | 100 M |
| 1100H62 03 | 0.5 INCH | 0.748 INCH | Red | 100 M |
| 1100H62 04 | 0.5 INCH | 0.748 INCH | Blue | 100 M |
| 3000 71 11 | n/a INCH | 0.512-1.063 INCH | Silver | |
| MHN1050S | 0.393 INCH | 0.688 INCH | Silver | 50 M |
| MHN1350S | 0.511 INCH | 0.826 INCH | Silver | 50 M |
| MHE1050B | 0.374 INCH | 0.649 INCH | Blue | 50 M |
| MHE1050R | 0.374 INCH | 0.649 INCH | Red | 50 M |
| MHE1050S | 0.374 INCH | 0.649 INCH | Silver | 50 M |
| MHE1350B | 0.5 INCH | 0.846 INCH | Blue | 50 M |
| MHE1350R | 0.5 INCH | 0.846 INCH | Red | 50 M |
| MHE1350S | 0.5 INCH | 0.846 INCH | Silver | 50 M |
| MHE1930B | 0.748 INCH | 1.062 INCH | Blue | 30 M |
| MHE1930R | 0.748 INCH | 1.062 INCH | Red | 30 M |
| MHE1930S | 0.748 INCH | 1.062 INCH | Silver | 30 M |
| MHF1025 | 0.618 INCH | 0.937 INCH | Silver | 25 M |
| MHF1325 | 0.740 INCH | 1.062 INCH | Silver | 25 M |
| MHS1025 | 0.374 INCH | 0.551 INCH | Silver | 25 M |
| MHS1025B | 0.374 INCH | 0.551 INCH | Blue | 25 M |
| MHS1025R | 0.374 INCH | 0.551 INCH | Red | 25 M |
| MHS1325 | 0.511 INCH | 0.688 INCH | Silver | 25 M |
| MHS1325B | 0.511 INCH | 0.688 INCH | Blue | 25 M |
| MHS1325R | 0.511 INCH | 0.688 INCH | Red | 25 M |
| PM10-36 | n/a | 0.375-0.685 INCH | Silver |