Hydraulic Power Units

Filter by

No filters selected

Maximum Operating Temperature

Body Material

Pump Type

Maximum Displacement

Maximum Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Hydraulic Power Units


Hydraulic Power Units

Parker hydraulic power units for industrial, mobile and aerospace applications are available in an endless variety of pressure and flow ranges, reservoir capacities, materials and fluid compatibility. Standard, compact and custom power units are available as well. Hydraulic power units consisting of pumps, reservoirs, relief valves, filters, sight gages and filler breathers from Parker deliver reliable power for hydraulic systems.


Designed for intermittent service, the 108 Series provides fully self-contained power units that provide reliability and efficiency. Units include an AC or DC motor, gear pump, reservoir, internal valving, load hold checks and pressure relief valves.

Viewing 10 of 1

Parker 165 Series provides reliable power and improved performance in a fully self-contained compact hydraulic power unit. Engineered for intermittent duty, units come in three different pump sizes to provide a flow of up to 5.3 lpm (1.4 gpm).

Viewing 10 of 1

The 550 Series Compact Hydraulic Power Unit produces high density power with 207 bar (3,000 psi) capability and flows up to 14.4 LPM. Economically packaged, the 550 Series is completely self contained.

Viewing 10 of 1

Parker D-Pak Hydraulic Power Units deliver high-quality power with 207 bar (3,000 psi) capability and quiet, leak-free operation, all in a compact, vertical design.

Viewing 10 of 1

Engineered for a wide range of industrial applications, Parker H-Pak Hydraulic Power Units offer quiet, leak-free operation and a compact, vertical design. They also provide a 207 bar (3,000 psi) operating pressure for reliable power.

Viewing 10 of 1

Parker V-Pak Hydraulic Power Units offer reliable, leak-free and quiet operation. With 207 bar (3,000 psi) capability and a compact, vertical design, they perform in a variety of industrial applications.

Viewing 10 of 1

Engineered System Solutions developed a standard range HPU's.

Viewing 10 of 6

687300
687300