3800 04 00 - Metal Cartridges | Polska I kraje Europy Wschodniej

Metal Cartridges | #3800 04 00

Click to View CAD Model
3800 04 00

Metal Cartridges | #3800 04 00

For full compatibility with many fluids and severe conditions, Parker Legris has developed two types of patented cartridges.Using our metal cartridges allows for optimisation of installation configurations and for the FTL, the possibility of removal.


Dane techniczne

  • Materiał uszczelki: FKM
  • Średnica zewnętrzna rurki — przyłącze 2: 4 mm (O.D.)
  • Materiał korpusu: Stainless Steel AISI 316L
  • Maksymalne ciśnienie robocze: 30 barg
  • Minimalna temperatura robocza: -20 °C
  • Maksymalna temperatura robocza: 120 °C
  • Podciśnienie znamionowe: n/a
  • Ilość na opakowanie: 2
  • Masa: 0.006 kg
  • Zastosowanie: Robotics, Automotive Process, Pneumatics, Semiconductor, Refrigeration, Packaging, Vacuum
  • Dla płynu typu: Industrial Fluids for LF Cartridges. See Corresponding Chapters., Air (Compressed Air) for TL Cartridge.
  • Zgodność ze specyfikacjami: PED DI: 97/23/CE (LF 3600, LF 3800, LF 3900), FDA 21 CFR, EC RG: 1935/2004 (minimum flow 0.02 l/hr), RoHS 2011/65/EC, USDA NSF H1 (Grease), ASTM B733-04: Self-catalytic Nickel Coating, ATEX DI: 94/9/EC, PED DI: 97/23/CE (TL)
  • Kształt: Cartridge
  • Typ produktu: Metal Cartridges for Fluids and Gases
Safety Warning

Informacja o produkcie

For full compatibility with many fluids and severe conditions (+150°C), Parker Legris has developed two types of patented cartridges. Using our metal cartridges allows for optimisation of installation configurations and for the FTL, the possibility of removal.

Features/Benefits:

- LF Cartridges, LF 3600, LF 3800, LF 3900

• All the advantages of the LF 3600, LF 3800 and LF 3900 fittings applied to cartridge technology
• All-metal product to provide the greatest mechanical strength and chemical resistance
• Resistant at high temperatures (+150°C)
• Can be installed in either polymer or metal housings

- FTL Cartridge

• Possibility to have several tubing diameters in the same cavity
• Visible retention and sealing system, can be disassembled using the dedicated tool

Markets:

• Factory Automation
• Vehicle Assembly Facilities
• Food and Beverage
• Semiconductor
• Packaging Machinery
• Refrigeration

Applications:

• Pneumatic Machinery Equipment
• Low Pressure Compressed Air Conveying
• Suitable for Vacuum Applications

Technologies:

• Chemical resistance
• Mechanical strength
• Sealing system
• Metal cartridge
• Cartridge technology
• Metal cartridges

Technical Characteristics:

LF Cartridges
• Fluids: Compressed Air, grease, lubricant, water ...
• Materials: Nickel-plated brass, FKM, stainless steel 303, stainless steel 316L
• Pressure: Vacuum to 30 bar
• Temperature: -20°C to +150°C
FTL Cartridge
• Fluids: Compressed Air
• Materials: Technical polymer, brass, stainless steel, NBR
• Pressure: Vacuum to 16 bar
• Temperature: -25°C to +80°C

Regulations:

LF Cartridges
• DI: 97/23/CE (PED)
• RG: 21CFR (FDA)
• RG: 1935/2004/CE (minimum flow 0.02 l/hr)
• DI: 2011/65/CE (RoHS)
• USDA NSF H1: grease
• ASTM B733-04: self-catalytic nickel coating
• DI: 94/9/CE (ATEX)
FTL Cartridge
• DI: 97/23/CE (PED)
• DI: 2011/65/CE (RoHS)

Product Types:

• One-Piece Cartridge
• Cartridge
• Disconnection Tool

Czytaj więcej Pokaż mniej

Rysunki CAD + pliki


Powiązane dokumenty

×

Ilość:
Prośba o ofertę

Produkt został pomyślnie dodany do koszyka ofert PRZEJDŹ DO KOSZYKA OFERT

x

OK

x

Znajdź dystrybutora

Gdzie kupić

Kontakt lokalny

Polska

Parker Hannifin Sales CEE s.r.o. sp. z o.o.

Oddział w Polsce

OXYGEN Park, ul. Jutrzenki 137

Warszawa

Polska

02-231

Telefon

+48 22 573 24 00

Załóż konto Parker już dziś!

Utwórz jedno konto do zarządzania wszystkimi działaniami w witrynie firmy Parker od preferencji zakupowych do dostępu do aplikacji.

687300
A43098