FBO-10-DPL + FBO 60330 (Kerosene) - Racor Clean Diesel FBO FF/WS | Polska I kraje Europy Wschodniej

Racor Clean Diesel FBO FF/WS | #FBO-10-DPL + FBO 60330 (Kerosene)

FBO-10-DPL + FBO 60330 (Kerosene)

Racor Clean Diesel FBO FF/WS | #FBO-10-DPL + FBO 60330 (Kerosene)

Clean Diesel FBO filter assemblies are designed to meet the toughest industrial refueling conditions while providing easy cartridge change outs.


Dane techniczne

  • Base number: FBO-10-DPL
  • Dokładność wkładów: 1
  • Opcja czujnika wody: Option: 73249 bushing + RK30880E Sensor
  • Manometr: Delta P Gauge Included
  • Filtrowany czynnik: Kerosene
  • Opcja spustu: Drain Valve Included
  • Montaż: Order Bracket Kit 73084
  • Grzałka: Option: FBO-HTR-KIT
  • Typ wkładu: Silicone Treated
  • Flow Rate (gpm): 35
  • Wkład filtra: Order Part # FBO 60330 Separately
  • Marka: Racor
  • Typ wkładu filtra: Silicone Treated, Order Part # FBO 60330 Separately
  • Natężenie przepływu: 133 L/min
  • Rozmiar przyłącza: 1-1/2 inch (2x), NPT (2x)
  • Opcje dodatkowe: Sight Glass Included
  • Materiały konstrukcyjne: Aluminum head, Steel Bowl
Safety Warning

Informacja o produkcie

Clean Diesel FBO Fuel Filter/Water Separator Series

Note: Descriptions are accurate at time of publication. Photos are representation only. Accessories and features shown in photo may not represent actual part number selected.

FBO filter assemblies are designed to meet the toughest industrial refueling conditions while providing easy cartridge change outs. The FBO assemblies can be used for a variety of applications including mobile refuelers, refueling cabinets, diesel fuel dispensing pumps and primary fuel filter/water separators for large diesel engines.

The assembly features a locking ring collar, which attaches the filter housing to the aluminum die-cast filter head with four bolts. The locking ring collar allows a single person to easily hand-loosen the four collar bolts, rotate, and lower the bowl assembly for element change outs. With new element installed, simply raise the bowl, rotate into position, and hand tighten evenly to complete the maintenance.

Three different cartridge types are available in 4 different micron ratings. Several FBO models are available including basic single units, pre-configured units, duplex units and heavy-duty standing units. FBO assemblies support a wide range of flow rates from 20 to 110 gpm depending on the model, type of element installed, and fuel type being filtered. FBO assemblies are also perfect for biofuel applications because of their ease of service, rugged construction, and optional electric heater.

Dual unit assemblies have isolation valves for running filter element changes. See Product Support tab for support literature.

How to select:

1. Select “Mounting” type to find the full array of FBO assemblies. Options are: order a Bracket Kit 73084 separately, include a mounting stand, include a bracket kit, or with a dual unit integral mounting bracket head.

2. Identify type of fuel to be filtered; diesel fuel or biodiesel, gasoline, or kerosene.

3. Choose the type of filter elements required for the job:

a. Water Separator Elements remove water and contaminants and are the most popular filter elements.
b. Silicone Treated Elements remove particle contaminants down to one micron and can be used upstream, before a fuel filter/water separator to extend filter life.
c. Water Absorber Elements absorb water and filter out contaminants from high flow fuel streams. These elements stop flow when too much water is absorbed.

4. Select the micron filtration efficiency of the media.

5. Identify maximum system flow rate needed.

a. Single FBO-10 assemblies flow 25 to 53 gpm depending on element type and fuel.
b. Single FBO-14 assemblies flow 30 to 75 gpm depending on element type and fuel.
c. The FBO-14-DPL is a dual assembly mounted on a pedestal with isolation valves that allow flow to be diverted while the filter element is replaced. Flow is twice the single assembly flow, or the same if the running element change feature is required.
d. The DFBO-14-IN assembly is a dual assembly on an integral mounting bracket head. The unit has a center mounted single handle isolation valve that allows flow to be diverted while the filter element is replaced. Flow is twice the single assembly flow, or the same if the running element change feature is required.

6. Decide if a differential pressure gauge is needed. (Recommended addition)

7. Choose available drain, heater, mounting, water sensor, and other options

8. Note that basic units do not come with an element installed. The right element for the application must be ordered separately.

Features:

• Die-cast aluminum head
• Steel filter bowl assembly
• Powder-coated components
• Locking ring collar
• 1-1/2” NPT inlet and outlet
• Manual vent valve
• 10 bar/240°F maximum design pressure/temperature
• Optional or included Manual drain valve # 73225-.5
• Optional or included Mounting Bracket #73084
• Optional or included Sight Glass #72710
• Included Differential Pressure Indicator on some models (not available as upgrade)
• Optional self-contained electronic water sensing probe: Bushing 73249 + Rk30880E self-contained sensor/probe (See Product Support tab literature)
• Optional electric heater # FBO-HTR-KIT (not for gasoline)

Installations:

• Diesel fuel dispensing systems
• Marine fuel docks
• Fuel systems on large diesel engines
• Mobile refueling units
• Refueling cabinets

Czytaj więcej Pokaż mniej

Rysunki CAD + pliki

Brak dostępnych plików CAD

OK

x

Powiązane dokumenty

×

Ilość:
Prośba o ofertę

Produkt został pomyślnie dodany do koszyka ofert PRZEJDŹ DO KOSZYKA OFERT

x

OK

x

Znajdź dystrybutora

Gdzie kupić

Kontakt lokalny

Polska

Parker Hannifin Sales CEE s.r.o. sp. z o.o.

Oddział w Polsce

OXYGEN Park, ul. Jutrzenki 137

Warszawa

Polska

02-231

Telefon

+48 22 573 24 00

Załóż konto Parker już dziś!

Utwórz jedno konto do zarządzania wszystkimi działaniami w witrynie firmy Parker od preferencji zakupowych do dostępu do aplikacji.

687300
687630