RAPGM315B4X - Clamps - Multiclamps (DIN 3015-1) | Polska I kraje Europy Wschodniej

Clamps - Multiclamps (DIN 3015-1) | #RAPGM315B4X

RAPGM315B4X

Clamps - Multiclamps (DIN 3015-1) | #RAPGM315B4X

EO-Tube Multiclamps according DIN 3015-1 for normal mechanical
requirements are available in three standard sizes.
Outer tube diameter from 6 to 25.4 mm. Multiclamps are available from 2 to 10 holes.


Dane techniczne

  • Rodzaj produktu: Smooth, without tension clearance
  • Rozmiar: 3
  • Średnica zewnętrzna rurki: 15 mm
  • Wyposażenie w zestawie: Multiclamp 4 holes, 2 bolts (1 part = 2 pieces)
  • Materiały konstrukcyjne: Polypropylene
  • Wyposażenie w zestawie: cover plate (10 holes, 5 bolts), Multiclamp 2 holes, 2 bolts (1 part = 2 pieces), welding plate (10 holes, 5 bolts), Multiclamp 3 holes, 2 bolts (1 part = 2 pieces), Multiclamp 4 holes, 2 bolts (1 part = 2 pieces), cover plate (2 holes, 2 bolts), welding plate (2 holes, 2 bolts), Multiclamp 4 holes, 3 bolts (1 part = 2 pieces), cover plate (3 holes, 2 bolts), welding plate (3 holes, 2 bolts), Multiclamp 6 holes, 3 bolts (1 part = 2 pieces), cover plate (4 holes, 2 bolts), welding plate (4 holes, 2 bolts), Multiclamp 10 holes, 5 bolts (1 part = 2 pieces), cover plate (4 holes, 3 bolts), welding plate (4 holes, 3 bolts), cover plate (6 holes, 3 bolts), welding plate (6 holes, 3 bolts)
  • Materiały konstrukcyjne: Steel, Polypropylene, Polyamid, Rubber, Stainless Steel W5 (1.4401 or 1.4571)
  • Rodzaj produktu: phosphated, ripped, with tension clearance, smooth, without tension clearance, galvanized Cr(VI)-free, n.a.
  • Tube O.D.: 6.0, 6.4, 8.0, 9.5, 10.0, 12.0, 12.7, 13.5, 14.0, 15.0, 16.0, 17.2, 18.0, 19.0, 20.0, 21.3, 22.0, 23.0, 25.0, 25.4 mm
  • Rozmiar: 1, 2, 1, 2, 3, 3
Safety Warning

Informacja o produkcie

EO-Tube Multiclamps according DIN 3015-1 for normal mechanical
requirements are available in three standard sizes.
– Outer tube diameter for the metric series 6 to 25.4 mm
Multiclamps are available from 2 to 10 holes.
Welding plates, rail-supports, cover plates and construction types.

CLAMP MATERIAL:
Polypropylene –30°C up to +90°C, colour dark green
Polyamide –40°C up to +120°C, colour black
Rubber –50°C up to +120°C, colour black
Aluminium up to +300°C
All metal parts are also available in stainless steel. Other materials upon request.
Stainless steel qualitities are to 1.4401/1.4571 (AISI 316/316 Ti), resistant to rust and acid.

MARKETS:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

APPLICATIONS:
• Suitable for general hydraulic applications.

FEATURES/BENEFITS EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Czytaj więcej Pokaż mniej

Rysunki CAD + pliki

Brak dostępnych plików CAD

OK

x

Powiązane dokumenty

×

Ilość:
Prośba o ofertę

Produkt został pomyślnie dodany do koszyka ofert PRZEJDŹ DO KOSZYKA OFERT

x

OK

x

Znajdź dystrybutora

Gdzie kupić

Kontakt lokalny

Polska

Parker Hannifin Sales CEE s.r.o. sp. z o.o.

Oddział w Polsce

OXYGEN Park, ul. Jutrzenki 137

Warszawa

Polska

02-231

Telefon

+48 22 573 24 00

Załóż konto Parker już dziś!

Utwórz jedno konto do zarządzania wszystkimi działaniami w witrynie firmy Parker od preferencji zakupowych do dostępu do aplikacji.

687300
687614