Załóż konto Parker już dziś!
Utwórz jedno konto do zarządzania wszystkimi działaniami w witrynie firmy Parker od preferencji zakupowych do dostępu do aplikacji.
Utwórz jedno konto do zarządzania wszystkimi działaniami w witrynie firmy Parker od preferencji zakupowych do dostępu do aplikacji.
PFG universal vacuum pads have a flat precision molded single lip flat cup for smooth or slightly curved surfaces. Low profile design makes flat pads ideal for fast response. Cup Sizes: 10mm to 150mm
Exceptional for any smooth flat or surface that will benefit from stability and fast response of the cup design.
This is a multi-versatile and multi-industry cup. Typical applications could be chip mounting, electrical components, semiconductor chips, glass, injection mould, sheet metal, press transfer, fixtures, woodworking.
Markets
• Factory automation
• Machine tools
• Miscellaneous industrial
• Moulding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities
Features/Benefits
• Precision moulded single lip flat cup for smooth or slightly curved surfaces.
• Universal flat design for most smooth surface applications
• Stable vertical / horizontal lift
• Strong low profile design for fast response needed for short cycles
• 5mm to 200mm diameters
• Bottom cleats on 60 to 200mm diameters
Applications
• Flat surface, thin section
• Flat surface, any section
• Slightly bowed surface, thin section
• Slightly bowed surface, any section
• Metal sheet handling
• Corrugated sheet handling
• High lifting force
• Vertical lift
Produkty |
---|