Low Pressure In-Line Spin-On Filter - Maxiflow Series | #MXA3310CBPGG241


LOADING IMAGES
MXA3310CBPGG241

Low Pressure In-Line Spin-On Filter - Maxiflow Series | #MXA3310CBPGG241

The Maxiflow Series is a range of spin-on filters designed to provide low cost quality protection for hydraulic or lubrication systems.
Maximum pressure 10 bar. Maximum flow 360 l/min.


Technical Specifications

  • Flow Rate: 0 to 270 l/min
  • Bypass Valve Pressure Rating: 1.7 bar
  • Connection Type: G1½
  • Filter Element Type: 10C Cellulose
  • Micron Rating: 10 µm
  • Seal Material: Nitrile
  • Indicator Type: Ports Plugged
  • Options: Standard
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Construction, Agriculture, Materials Handling
  • Application: Telescopic Handlers, Refuse Vehicles, Road Sweepers, Compactors, Industrial Power Units, Grass Cutters, Press Brakes
  • Technology: Filtration, Hydraulics
  • Product Type: Hydraulic Filter
  • Product Style: Inline Spin-On Filter
  • Product Series: Maxiflow
  • For Fluid Type: Hydraulic Oils
  • Operating Pressure: 10 bar, 150 psi
  • Operating Temperature: -30 to 100 °C, -22 to 212 °F
  • Flow Rate: up to 360 L/min
  • Mounting Type: Inline
  • Housing Material: Aluminium
  • Indicator Pressure Setting: No Indicator
  • Materials of Construction: Housing: Aluminium
Safety Warning

Item Information

Maxiflow full flow spin-on filters are designed to provide quality protection for hydraulic or lubrication systems. Rated at a maximum pressure of 10 bar at 360 l/min, Maxiflow filters cover a wide range of mobile and industrial applications.

Maxiflow filters are ideally suited to full flow and bypass circuit installations where the need for high quality filter media is recommended for effective protection of system components, improving system productivity and profitability. Optional indicators provide direct information as to when the spin-on canisters require replacement.

Features and Benefits

• Integrated indicator – Easy identification of element status

• High quality paint for canisters – Long term protection against corrosion

• Spin-on filters available for suction and return line filtration – Flexible product offering for standardisation of components

•High quality filter medium – suitable for fatigue load due to high frequent low fluctuation for extended element life time.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Representative Sales Company

Parker Hannifin España S.L.

Federico Chueca, 3

28806 Alcalá de Henares

Spain

Phone

00351 229 997 360

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688040
C89472