Low Voltage Motor for Electro-Hydraulic Pump Applications - NX8M | Portugal

Low Voltage Motor for Electro-Hydraulic Pump Applications - NX8M | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Low Voltage Motor for Electro-Hydraulic Pump Applications - NX8M

The NX8M permanent magnet AC motor is the ideal choice for your electro hydraulic pump applications, allowing a direct pump assembly without any mounting interface.

Technical Specifications

  • Maximum Output Speed: 5000 RPM
  • Frame Size: 156 mm
  • Rated Torque: up to 51,7 Nm
  • Output Power: up to 10.4 kW
  • Motor Stack Length: NX82, NX84, NX86
  • Mounting Type: SAE A
  • Nominal Battery Voltage: 24 to 96 VDC
  • Cooling Method: Natural Convection
  • Maximum Ambient Temperature: 60 °C
  • Feedback Type: Absolute Encoder (SinCos)
  • Shaft Type: Female Spline Shaft
  • Ingress Protection Rating: IP67
Safety Warning

Full Product Description

The NX8 permanent magnet AC motor is the ideal choice for your electro hydraulic pump applications, allowing a direct pump assembly without any mounting interface. It is capable of working immersed in oil, allowing improved pump performance and noiseless work. This cost effective solution has been engineered for both on and off-road vehicles.
The high torque density and high efficiency of Parker Permanent Magnet AC (PMAC) motors combined with a voltage matched inverter provide a solution to easily electrify hydraulic pumps in low voltage applications, as a first step on the journey to full vehicle electrification.


Features/Benefits:
• Easy mechanical mounting with fixing locations on all 4
sides
• For battery voltage from 24 to 96 Vdc
• Temperature monitoring with PT1000 thermal sensor
• Membrane breather vent to minimise internal condensation
• Direct SAE A, ISO 3019/2 pump mounting interface
• Natural convection cooling
• Protection IP67
• Sincos Encoder Feedback
• Oil immersion capability
• Easy combination with Parker Global Vehicle Inverter (GVI)

Markets:
• Construction

Applications:
• Electro-hydraulic pumps for mini construction vehicles
• Steering applications

Related Documents

×
Products

688040
A87859