RS420JR1100 - High Performance DC Servo Motor - RS Series | Portugal

High Performance DC Servo Motor - RS Series | #RS420JR1100

RS420JR1100

High Performance DC Servo Motor - RS Series | #RS420JR1100

RS-series high performance DC servo motors provide excellent low-speed function and very long service life. With low-speed torques up to 13Nm and speeds to 3000 min-1, they have options of tacho, encoder or resolver feedback, plus brake and 2nd shaft


Technical Specifications

  • Winding Type: 0.93Nm Static Torque (Io = 6.2A / U = 60V / Nn = 3000rpm)
  • Frame Size: Frame Size '4' - Pilot Ø50mm, Shaft Ø11x32mm
  • Options: Rear Shaft + Tacho Feedback
  • Frame Size: 83 mm
  • Continuous Torque: 0.93 Nm, 8.2 lb-inch
  • Peak Torque: 2.79 Nm, 25 lb-inch
  • Rated Speed: 3000 RPM
  • Input Voltage: 60 VDC
  • Motor Pole Count: 4
  • Feedback Type: Tacho
  • Compatible Parker Drive: RTS
  • Specifications Met: CE (except RS6)
  • Ingress Protection Rating: IP40
  • Holding Brake Included: -
  • Shaft Type: Smooth, 2nd Shaft (rear)
Safety Warning

Item Information

Using high energy magnets, RS-series DC motors combined with RTS drives are particularly suitable for applications which require a very compact solution or a high dynamic level.

Applications:
• Factory Automation
• Life Science Diagnostic
• Textile Machines
• Radiation Hardend

Technical Overview:
• Motor Technology : brushed DC servo motor with rare earth magnets
• Frame Sizes : 39mm | 52mm | 68mm | 83mm | 97mm | 120mm
• Torque Range : 0.05 ... 13 Nm
• Speed Range : 2000 ... 3000 min-1
• Voltage Supply : 20.7 ... 105VDC
• Number of Poles : 4
• Protection Level : IP40 (RS1-RS4) | IP54 (RS5-RS6)
• Feedback Sensors : Tacho | Encoder | Resolver
• Marking : CE (except RS6)

Features:
• Shaft
    - RS1 to RS4: Smooth full shaft
    - RS5 and RS6: Full keyed shaft
• 2nd Shaft End
    - RS1 to RS3: possibility to mount standard tacho or encoder
    - RS5 and RS6: possibility to mount standard tacho, adaptation for encoder mounting in option
• Output Cables - 1 m without connector
• Options
    - brake (RS2 to RS6)  /  - tachometer
    - adaptation 2nd shaft end for encoder mounting (RS5 and RS6)

Advantages:
• High performance characteristics
• Excellent low-speed functioning
• High compactness
• Very long service life
• Rare earth magnets
• Tacho, encoder resolver and brake in option

Read More Show Less

CAD Drawings + Files

Part Number
RS420JR1100 ZIP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Representative Sales Company

Parker Hannifin España S.L.

Federico Chueca, 3

28806 Alcalá de Henares

Spain

Phone

00351 229 997 360

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688040
A87859