Ultra High Pressure Waterblast Hose – PFX25 Series (2500 BAR) - Europe | Product Series

Filter by

    No filters selected

Hose Outside Diameter

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra High Pressure Waterblast Hose – PFX25 Series (2500 BAR) - Europe Ultra High Pressure Waterblast Hose – PFX25 Series (2500 BAR) - Europe

Ultra High Pressure Waterblast Hose – PFX25 Series (2500 BAR) - Europe

Parker's PFX25 delivers robustness and improved service life in the Ultra High Pressure waterblast applications.

Technical Specifications

  • Industry: Construction, Industrial Manufacturing Equipment
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 250 MPa, 2500 bar, 36250 psi
  • Application: Hydrodemolition, Industrial Cleaning, Waterblasting
  • Product Type: High Pressure Hose, Water Blast Hose
  • Cover Material: Polyamide (PA)
  • Design Factor: 2.5:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 100 to 200 mm, 3.937 to 7.874 inch
  • Materials of Construction: Polyamide (PA)
  • Technology: Fluid & Gas Handling
  • Specifications Met: DIN 1829-2, ISO 23384, Type B-250/8
  • Compatible Fitting: 2X Series
  • Weight: 0.22 to 1.00 kg/m, 0.15 to 0.67 lb/ft
  • Inside Diameter: 5/32 to 5/16 inch, 4 to 7.8 mm
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.709 to 0.866 inch, 18.0 to 22.0 mm
Safety Warning

Full Product Description

Parker's PFX25 delivers robustness and improved service life in the Ultra High Pressure waterblast market. The new design with just 6 layers of wire offers 2500bar working pressure and a design factore of 2.5. For extreme conditions with increased abrasion requirements the ToughJACKET TM version PFX25-05-TJ in WJTA-coded silver is also available. Qualified with standard 2X fitting Series, customers can select from a wide range of available connection types.


Markets:

• Waterblast/Waterjet

• Hydrodemolition

• Construction

• All markets requiring pressure of 2500 bar (36,250 psi)


Features/Benefits:

• Suitable for applications up to 2500 bar

• More robust than common 6 layer constructions

• Improved service life


Applications:

• Hydrodemolition

• Waterblast cleaning equipment

• Industrial cleaning


Technical Specifications:

• Inner tube: POM

• Pressure reinforcement: Six spiral layers of maximum tensile steel wire

• Cover: Polyamide (Additional TOUGHJACKET cover available)

• Standard color: silver

• Temperature range: -10°C to +70°C

Related Documents

×
Products Hose Outside Diameter Hose Cover Type
PFX25-05 18.0 mm Standard
PFX25-05-TJ 22.0 mm ToughJACKET™
PFX25-025 9.9 mm Standard
PFX25-03 12.9 mm Standard
PFX25-04 14.6 mm Standard

688040
687513