CHO-FORM 5528 Ag/Cu Moisture Cure One Component Form-In-Place Silicone EMI Gasketing | #19-26-5528-0850


LOADING IMAGES
19-26-5528-0850

CHO-FORM 5528 Ag/Cu Moisture Cure One Component Form-In-Place Silicone EMI Gasketing | #19-26-5528-0850

Parker Chomerics CHO-FORM® 5528 form-in-place EMI gasket is a moisture cure silicone system with >70 dB shielding effectiveness while providing a soft, low closure force gasket.


Technical Specifications

  • Weight (g): 850
  • Storage Temperature: 22 °C
  • Package Type: 12 Fluid Ounce Aluminum Cartridge
  • Operating Features: Soft, Low Closure-force
  • Filler Material: Ag/Cu
  • Polymer Material Options: Silicone
  • Product Type: Moisture
  • Durometer: 40 Shore A
  • Tensile Strength: 0.86
  • Specific Gravity: 3.4
  • Volume Resistivity: 0.005 Ω-cm
  • Specifications Met: UL 94 V-0
  • Noise Shielding Level: > 70 dB
  • Shelf Life: 6 Months
Safety Warning

Item Information

Parker Chomerics CHO-FORM® family of conductive form-in-place gasket materials are ideal for densely populated electronics packaging, especially where intercompartmental isolation is required. The form-in-place characteristics mean that CHO-FORM® can be used in rapid prototyping applications on substrates such as castings, machined metal, conductive plastic housings, and at board level.

Parker Chomerics CHO-FORM® 5528 form-in-place EMI gasket is a one-component, moisture cure silicone system with greater than 70 dB shielding effectiveness while providing a soft, low closure force gasket. CHO-FORM® 5528 consists of a Ag/Cu particle filler and utilizes a moisture technology which requires 24 hours at 50% relative humidity for full cure.

Features and Benefits:
• Up to 60% reduced installation cost and nominal cost for production scale-up
• Up to 60% space savings within enclosures (gasketing available for flanges as narrow as 0.025 in)
• Excellent adhesion to common housing substrates (4-12 N/cm adhesion)
• Highly compressible gaskets, ideal for low closure force housings
• Quick turn-around of prototypes and samples

Parker Chomerics Capabilities:
• Fully programmable 3 axis application technology
• Tight dimensional control and bead termination (0.001-inch tolerance of bead size)
• Automated dimensional verification of gasket bead placement using optical measuring technology

Typical Applications:
• Densely populated electronics packaging
• PCB inter-compartmental isolation with thin wall boundaries
• Castings, machined metal, and conductive plastic enclosures
• Transportation/Automotive sensor housing
• Military and Aerospace electronics
• Telecom
• Life Science

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin AB

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Phone

0046 8 5979 5000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A20641
179336