2-Way Variable Flow Control Valve - Series 2F1C | Product Series

Filter by

    No filters selected

Port Connection

Reverse Check

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
2-Way Variable Flow Control Valve - Series 2F1C 2-Way Variable Flow Control Valve - Series 2F1C 2-Way Variable Flow Control Valve - Series 2F1C

2-Way Variable Flow Control Valve - Series 2F1C

2-way flow control valves series 2F1C in size NG 10 and NG16 provide a pressure and viscosity compensated flow. Additionally they avoid unintended initial actuator motion.

Technical Specifications

  • Seal Material: FPM
  • Adjustment Mechanism: Knob with lock
  • Operation Type: Manual
  • Mounting Type: Sub base
  • Product Series: Flow valve
  • Weight: 6.0 (NG10), 9.0 (NG16) kg
  • Actuation Type: Manual flow rate adjustment
  • Body Material: Cast iron
  • Configuration: N/A
  • Connection Size: N/A
  • Connection Type: N/A
  • Flow Rate: N/A
  • Maximum Flow Rate: 50, 110 L/min
  • Function: Flow control function for A to B, B to A blocked or free flow through check valve
  • Maximum Operating Pressure: 280, 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
Safety Warning

Full Product Description

Parker's proven 2-way flow control valves series 2F1C in size NG10 and NG16 feature a constant, pressure, temperature and viscosity compensated flow from port A to port B. Due to their sophisticated design, they enable a linear cylinder movement by suppressing starting jumps. The counter direction is blocked (standard) or can be open via an integral reverse flow check valve (optional).

Markets:
• Industrial

Features/Benefits:
• Excellent fine adjustment - precise pressure control
• Adjustable response time - for optimum adaption to the application
• Flexible, versatile mounting in any orientation - makes installation easy
• Subplate mounting according to ISO 6263 - for quick integration
• Short delivery time -no warehousing necessary
• Closed in neutral position
• Optional reverse flow check valve
• 2 sizes, NG10 (3/8“), NG16 (3/4“)

Applications:
Suitable for general hydraulic applications

Function:
The compensator spool is located in front of the metering spool. The metering spool is closed in the neutral position to avoid unintended initial actuator  motion. The oil flow to open the metering spool has to pass a needle valve. The needle valve can be adjusted from the front panel to set the response time of the 2F1C. The metering spool is adjusted by the main control knob.

The key lock has three positions:
Lock: Adjustment is locked
Adjust: Full adjustment is permitted
Trim: Fine adjustment of ±5 % is possible

Related Documents

×
Products Port Connection Reverse Check
026-46327-5 NG10 (3/8") Without
026-46328-5 NG16 (3/4") Without
026-46329-5 NG16 (3/4") Check
026-46326-5 NG10 (3/8") Check

A20641
687478