492-12 - Medium Pressure No-Skive Compact Hoses - EN 857 1SC - ISO 11237 - 492 - 492TC - 492ST | ParkerSE

Medium Pressure No-Skive Compact Hoses - EN 857 1SC - ISO 11237 - 492 - 492TC - 492ST | #492-12

492-12

Medium Pressure No-Skive Compact Hoses - EN 857 1SC - ISO 11237 - 492 - 492TC - 492ST | #492-12

Parker Elite No-Skive Compact hose 492 has been designed for a working pressure up to 28,0 MPa and temp. range from -40 °C up to +100 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.


Technical Specifications

  • Hose I.D. (size): -12
  • Hose Cover Type: Standard
  • Brand: Parker
  • Specifications Met: EN 857, Type 1SC, ISO 11237, Type 1SC
  • Compatible Fitting: 46 Series
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Medium Pressure Hydraulics (all markets)
  • Hose Reinforcement Material: 1 Braid of High Tensile Steel Wire
  • Outside Diameter: 1.024 inch, 26 mm
  • Division: Polymer Hose Division Europe
  • Media: Air (General Industrial Air), Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum & Water-Glycol Base), Water
  • Industry: General Industrial, Off-road Machinery
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose
  • Product Style: Elite No-Skive Compact
  • Maximum Operating Pressure: 2175 psi, 15 MPa, 150 bar
  • Minimum Bend Radius: 180 mm, 7.087 inch
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °C
  • Materials of Construction: Rubber
  • Cover Material: Synthetic Rubber
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 0.56 kg/m, 0.37 lb/ft
Safety Warning

Item Information

Parker's Medium Pressure Elite No-Skive Compact hose range 492, 492TC, 492ST - according to EN 857 1SC - ISO 11237 Type 1SC  offers an excellent solution for the more demanding market requirements and is exceeding  ISO and EN specifications. Advanced materials and production technologies are applied to address the market's top compact hose application priorities such as routing ease, abrasion resistance, bend radius, media and environmental influence. This medium pressure hoses are available with standard cover, tough cover (TC) and super tough cover (ST). Tough cover offers 80 x  and super tough cover even 450 x greater abrasion resistance than standard rubber cover hoses. The Medium Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel.  

Markets:
• Construction Equipment
• Injection Moulding
• Forestry and Agriculture
• Materials Handling
• Pulp and Paper

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety
  combined with the longest service life of the final product to the end-users.
• High quality compounds allows thin covers, less weight, long service life.
• High flexibility for easier installation and increased service life.
• High abrasion resistance hose covers superior to ISO 6945 requirements, extending service life.
• Small bend radii and light weight for applications where space and weight are determining factors.
• High ozone-resistant cover compounds extending weathering and aging resistance.
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and
  safer hose assembly.

Applications:
• All mobile and industrial medium pressure applications
• Construction machines
• Agriculture and forestry machines
• Materials handling machines
• Automotive/machine tool
• Injection moulding and pulp and paper machines  

Parker's Medium Pressures Hoses 492, 492TC, 492ST are compatible with the Parker Parkrimp medium pressure fitting series 46

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin AB

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Phone

0046 8 5979 5000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A20641
687513