Needle Valve, 5000 PSI - V Series | Product Series

Filter by

    No filters selected

Body Material

Connection 1 Size

Connection 2 Size

Connection 1 Style

Connection 2 Style

Stem Type

Body Type

Body Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Needle Valve, 5000 PSI -  V Series

Needle Valve, 5000 PSI - V Series

Parker's V Series Needle Valves are designed for positive leak tight shut-off and regulation of fluids and gases. These valves are for instrumentation and general purpose applications up to 5,000 PSI.

Technical Specifications

  • Body Material: 316 Stainless Steel
  • Connection 1 Size: 1/4"-1/2", Two Ferrule Compression, Single Ferrule Compression, NPT F, NPT M
  • Connection 2 Size: 1/4"-1/2", Two Ferrule Compression, Single Ferrule Compression, NPT F, NPT M
  • Stem Type: Needle, Blunt, PCTFE
  • Body Type: Inline
Safety Warning

Full Product Description

Parker's V Series Needle Valves are designed for positive, leak tight shut-off and regulation of fluids in process, power, and instrumentation applications. These inline and angle pattern valves come with a wide variety of port sizes and styles, temperature capabilities ranging from -65°F to 450°F (-54°C to 232°C) and pressures to 5000 psig (345 bar) ). V Series Needle Valves provide the utmost in flexibility when designing instrumentation tubing or piping systems.

Markets:

• Pulp and Paper
• Chemical
• Oil and Gas
• Power
• Laboratories

Features/Benefits:

• Choice of three stem types:    
            R-Stem – All metal, blunt stem tip
            N-Stem – All metal, tapered needle stem tip
            K-Stem – PCTFE stem tip
• Differential hardness between the strain hardened stem and cold formed body threads provides improved cycle life
• Choice of PTFE packing or elastomeric O-ring stem seals
• 316 Stainless Steel, Steel, Brass’ and Monel® ,Alloy 400 construction
• Inline and angle patterns
• Wide variety of US Customary and SI ports
• Panel mountable
• 100% factory tested
• Optional color coded handles

Applications:

• Process System Control and Shut Off
• Sampling Bottles
• Instrument Air
• Control Panels

Related Documents

×
Products Body Material Connection 1 Size Connection 2 Size Connection 1 Style Connection 2 Style Stem Type Body Type Body Size (inch)
6A-V6LN-SS 316 Stainless Steel 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Needle Inline 3/8"
6Z-V6LN-SS 316 Stainless Steel 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Needle Inline 3/8"
6A-V6LR-SS 316 Stainless Steel 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt Inline 3/8"
6Z-V6LR-SS 316 Stainless Steel 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt Inline 3/8"
6A-V6LK-SS 316 Stainless Steel 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE Inline 3/8"
6Z-V6LK-SS 316 Stainless Steel 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression PCTFE Inline 3/8"
4F-V6LK-SS 316 Stainless Steel 1/4" 1/4" NPT F NPT F PCTFE Inline 3/8"
4F-V6LR-SS 316 Stainless Steel 1/4" 1/4" NPT F NPT F Blunt Inline 3/8"
4F-V6LN-SS 316 Stainless Steel 1/4" 1/4" NPT F NPT F Needle Inline 3/8"
6M-V6LN-SS 316 Stainless Steel 3/8" 3/8" NPT M NPT M Needle Inline 3/8"
6M-V6LR-SS 316 Stainless Steel 3/8" 3/8" NPT M NPT M Blunt Inline 3/8"
6M-V6LK-SS 316 Stainless Steel 3/8" 3/8" NPT M NPT M PCTFE Inline 3/8"
8A-V6LN-SS 316 Stainless Steel 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Needle Inline 3/8"
8A-V6LR-SS 316 Stainless Steel 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Blunt Inline 3/8"
8A-V6LK-SS 316 Stainless Steel 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression PCTFE Inline 3/8"
8Z-V6LN-SS 316 Stainless Steel 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Needle Inline 3/8"
8Z-V6LR-SS 316 Stainless Steel 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Blunt Inline 3/8"
8Z-V6LK-SS 316 Stainless Steel 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression PCTFE Inline 3/8"
2A-V2LK-SS 316 Stainless Steel 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression PCTFE Inline 1/8"
2A-V2LN-SS 316 Stainless Steel 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Needle Inline 1/8"
2A-V2LR-SS 316 Stainless Steel 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Blunt Inline 1/8"
2F-V2LK-SS 316 Stainless Steel 1/8" 1/8" NPT F NPT F PCTFE Inline 1/8"
2F-V2LN-SS 316 Stainless Steel 1/8" 1/8" NPT F NPT F Needle Inline 1/8"
2F-V2LR-SS 316 Stainless Steel 1/8" 1/8" NPT F NPT F Blunt Inline 1/8"
2M-V2LK-SS 316 Stainless Steel 1/8" 1/8" NPT M NPT M PCTFE Inline 1/8"
2M-V2LN-SS 316 Stainless Steel 1/8" 1/8" NPT M NPT M Needle Inline 1/8"
2M-V2LR-SS 316 Stainless Steel 1/8" 1/8" NPT M NPT M Blunt Inline 1/8"
2Z-V2LK-SS 316 Stainless Steel 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression PCTFE Inline 1/8"
2Z-V2LN-SS 316 Stainless Steel 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Needle Inline 1/8"
2Z-V2LR-SS 316 Stainless Steel 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Blunt Inline 1/8"
4A-V4LK-SS 316 Stainless Steel 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE Inline 1/4"
4A-V4LN-SS 316 Stainless Steel 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Needle Inline 1/4"
4A-V4LR-SS 316 Stainless Steel 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt Inline 1/4"
4M-V4LK-SS 316 Stainless Steel 1/4" 1/4" NPT M NPT M PCTFE Inline 1/4"
4M-V4LN-SS 316 Stainless Steel 1/4" 1/4" NPT M NPT M Needle Inline 1/4"
4M-V4LR-SS 316 Stainless Steel 1/4" 1/4" NPT M NPT M Blunt Inline 1/4"
4Z-V4LK-SS 316 Stainless Steel 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE Inline 1/4"
4Z-V4LN-SS 316 Stainless Steel 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Needle Inline 1/4"
4Z-V4LR-SS 316 Stainless Steel 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt Inline 1/4"
8A-V8LK-SS 316 Stainless Steel 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression PCTFE Inline 1/2"
8A-V8LN-SS 316 Stainless Steel 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Needle Inline 1/2"
8A-V8LR-SS 316 Stainless Steel 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Blunt Inline 1/2"
8F-V8LK-SS 316 Stainless Steel 1/2" 1/2" NPT F NPT F PCTFE Inline 1/2"
8F-V8LN-SS 316 Stainless Steel 1/2" 1/2" NPT F NPT F Needle Inline 1/2"
8F-V8LR-SS 316 Stainless Steel 1/2" 1/2" NPT F NPT F Blunt Inline 1/2"
8M-V8LK-SS 316 Stainless Steel 1/2" 1/2" NPT M NPT M PCTFE Inline 1/2"
8M-V8LN-SS 316 Stainless Steel 1/2" 1/2" NPT M NPT M Needle Inline 1/2"
8M-V8LR-SS 316 Stainless Steel 1/2" 1/2" NPT M NPT M Blunt Inline 1/2"
8Z-V8LK-SS 316 Stainless Steel 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression PCTFE Inline 1/2"
8Z-V8LN-SS 316 Stainless Steel 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Needle Inline 1/2"
8Z-V8LR-SS 316 Stainless Steel 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Blunt Inline 1/2"
2A-V2AK-SS 316 Stainless Steel 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 1/8"
2A-V2AN-SS 316 Stainless Steel 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Needle Angle 1/8"
2A-V2AR-SS 316 Stainless Steel 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Blunt Angle 1/8"
2F-V2AK-SS 316 Stainless Steel 1/8" 1/8" NPT F NPT F PCTFE Angle 1/8"
2F-V2AN-SS 316 Stainless Steel 1/8" 1/8" NPT F NPT F Needle Angle 1/8"
2F-V2AR-SS 316 Stainless Steel 1/8" 1/8" NPT F NPT F Blunt Angle 1/8"
2M-V2AK-SS 316 Stainless Steel 1/8" 1/8" NPT M NPT M PCTFE Angle 1/8"
2M-V2AN-SS 316 Stainless Steel 1/8" 1/8" NPT M NPT M Needle Angle 1/8"
2M-V2AR-SS 316 Stainless Steel 1/8" 1/8" NPT M NPT M Blunt Angle 1/8"
2Z-V2AK-SS 316 Stainless Steel 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 1/8"
2Z-V2AN-SS 316 Stainless Steel 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Needle Angle 1/8"
2Z-V2AR-SS 316 Stainless Steel 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Blunt Angle 1/8"
4A-V4AK-SS 316 Stainless Steel 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 1/4"
4A-V4AN-SS 316 Stainless Steel 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Needle Angle 1/4"
4A-V4AR-SS 316 Stainless Steel 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt Angle 1/4"
4M-V4AK-SS 316 Stainless Steel 1/4" 1/4" NPT M NPT M PCTFE Angle 1/4"
4M-V4AN-SS 316 Stainless Steel 1/4" 1/4" NPT M NPT M Needle Angle 1/4"
4M-V4AR-SS 316 Stainless Steel 1/4" 1/4" NPT M NPT M Blunt Angle 1/4"
4Z-V4AK-SS 316 Stainless Steel 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 1/4"
4Z-V4AN-SS 316 Stainless Steel 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Needle Angle 1/4"
4Z-V4AR-SS 316 Stainless Steel 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt Angle 1/4"
6A-V6AN-SS 316 Stainless Steel 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Needle Angle 3/8"
6Z-V6AN-SS 316 Stainless Steel 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Needle Angle 3/8"
6A-V6AR-SS 316 Stainless Steel 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt Angle 3/8"
6Z-V6AR-SS 316 Stainless Steel 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt Angle 3/8"
6A-V6AK-SS 316 Stainless Steel 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 3/8"
6Z-V6AK-SS 316 Stainless Steel 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 3/8"
4F-V6AK-SS 316 Stainless Steel 1/4" 1/4" NPT F NPT F PCTFE Angle 3/8"
4F-V6AR-SS 316 Stainless Steel 1/4" 1/4" NPT F NPT F Blunt Angle 3/8"
4F-V6AN-SS 316 Stainless Steel 1/4" 1/4" NPT F NPT F Needle Angle 3/8"
6M-V6AN-SS 316 Stainless Steel 3/8" 3/8" NPT M NPT M Needle Angle 3/8"
6M-V6AR-SS 316 Stainless Steel 3/8" 3/8" NPT M NPT M Blunt Angle 3/8"
6M-V6AK-SS 316 Stainless Steel 3/8" 3/8" NPT M NPT M PCTFE Angle 3/8"
8A-V6AN-SS 316 Stainless Steel 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Needle Angle 3/8"
8A-V6AR-SS 316 Stainless Steel 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Blunt Angle 3/8"
8A-V6AK-SS 316 Stainless Steel 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 3/8"
8Z-V6AN-SS 316 Stainless Steel 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Needle Angle 3/8"
8Z-V6AR-SS 316 Stainless Steel 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Blunt Angle 3/8"
8Z-V6AK-SS 316 Stainless Steel 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 3/8"
8A-V8AK-SS 316 Stainless Steel 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 1/2"
8A-V8AN-SS 316 Stainless Steel 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Needle Angle 1/2"
8A-V8AR-SS 316 Stainless Steel 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Blunt Angle 1/2"
8F-V8AK-SS 316 Stainless Steel 1/2" 1/2" NPT F NPT F PCTFE Angle 1/2"
8F-V8AN-SS 316 Stainless Steel 1/2" 1/2" NPT F NPT F Needle Angle 1/2"
8F-V8AR-SS 316 Stainless Steel 1/2" 1/2" NPT F NPT F Blunt Angle 1/2"
8M-V8AK-SS 316 Stainless Steel 1/2" 1/2" NPT M NPT M PCTFE Angle 1/2"
8M-V8AN-SS 316 Stainless Steel 1/2" 1/2" NPT M NPT M Needle Angle 1/2"
8M-V8AR-SS 316 Stainless Steel 1/2" 1/2" NPT M NPT M Blunt Angle 1/2"
8Z-V8AK-SS 316 Stainless Steel 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 1/2"
8Z-V8AN-SS 316 Stainless Steel 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Needle Angle 1/2"
8Z-V8AR-SS 316 Stainless Steel 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Blunt Angle 1/2"
8F-V12AK-SS 316 Stainless Steel 1/2" 1/2" NPT F NPT F PCTFE Angle 3/4"
8F-V12AN-SS 316 Stainless Steel 1/2" 1/2" NPT F NPT F Needle Angle 3/4"
8F-V12AR-SS 316 Stainless Steel 1/2" 1/2" NPT F NPT F Blunt Angle 3/4"
8F-V12LK-SS 316 Stainless Steel 1/2" 1/2" NPT F NPT F PCTFE InLine 3/4"
8F-V12LN-SS 316 Stainless Steel 1/2" 1/2" NPT F NPT F Needle InLine 3/4"
8F-V12LR-SS 316 Stainless Steel 1/2" 1/2" NPT F NPT F Blunt InLine 3/4"
8W-V12AK-SS 316 Stainless Steel 1/2" 1/2" Socket Weld Socket Weld PCTFE Angle 3/4"
8W-V12AN-SS 316 Stainless Steel 1/2" 1/2" Socket Weld Socket Weld Needle Angle 3/4"
8W-V12AR-SS 316 Stainless Steel 1/2" 1/2" Socket Weld Socket Weld Blunt Angle 3/4"
8W-V12LK-SS 316 Stainless Steel 1/2" 1/2" Socket Weld Socket Weld PCTFE InLine 3/4"
8W-V12LN-SS 316 Stainless Steel 1/2" 1/2" Socket Weld Socket Weld Needle InLine 3/4"
8W-V12LR-SS 316 Stainless Steel 1/2" 1/2" Socket Weld Socket Weld Blunt InLine 3/4"
10Z-V12AK-SS 316 Stainless Steel 5/8" 5/8" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 3/4"
10Z-V12AN-SS 316 Stainless Steel 5/8" 5/8" Single Ferrule Compression Single Ferrule Compression Needle Angle 3/4"
10Z-V12AR-SS 316 Stainless Steel 5/8" 5/8" Single Ferrule Compression Single Ferrule Compression Blunt Angle 3/4"
10Z-V12LK-SS 316 Stainless Steel 5/8" 5/8" Single Ferrule Compression Single Ferrule Compression PCTFE InLine 3/4"
10Z-V12LN-SS 316 Stainless Steel 5/8" 5/8" Single Ferrule Compression Single Ferrule Compression Needle InLine 3/4"
10Z-V12LR-SS 316 Stainless Steel 5/8" 5/8" Single Ferrule Compression Single Ferrule Compression Blunt InLine 3/4"
10A-V12AK-SS 316 Stainless Steel 5/8" 5/8" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 3/4"
10A-V12AN-SS 316 Stainless Steel 5/8" 5/8" Two Ferrule Compression Two Ferrule Compression Needle Angle 3/4"
10A-V12AR-SS 316 Stainless Steel 5/8" 5/8" Two Ferrule Compression Two Ferrule Compression Blunt Angle 3/4"
10A-V12LK-SS 316 Stainless Steel 5/8" 5/8" Two Ferrule Compression Two Ferrule Compression PCTFE InLine 3/4"
10A-V12LN-SS 316 Stainless Steel 5/8" 5/8" Two Ferrule Compression Two Ferrule Compression Needle InLine 3/4"
10A-V12LR-SS 316 Stainless Steel 5/8" 5/8" Two Ferrule Compression Two Ferrule Compression Blunt InLine 3/4"
12Z-V12AK-SS 316 Stainless Steel 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 3/4"
12Z-V12AN-SS 316 Stainless Steel 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression Needle Angle 3/4"
12Z-V12AR-SS 316 Stainless Steel 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression Blunt Angle 3/4"
12Z-V12LK-SS 316 Stainless Steel 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression PCTFE InLine 3/4"
12Z-V12LN-SS 316 Stainless Steel 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression Needle InLine 3/4"
12Z-V12LR-SS 316 Stainless Steel 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression Blunt InLine 3/4"
12A-V12AK-SS 316 Stainless Steel 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 3/4"
12A-V12AN-SS 316 Stainless Steel 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression Needle Angle 3/4"
12A-V12AR-SS 316 Stainless Steel 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression Blunt Angle 3/4"
12A-V12LK-SS 316 Stainless Steel 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression PCTFE InLine 3/4"
12A-V12LN-SS 316 Stainless Steel 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression Needle InLine 3/4"
12A-V12LR-SS 316 Stainless Steel 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression Blunt InLine 3/4"
2A-V2LK-B Brass 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression PCTFE Inline 1/8"
2A-V2LN-B Brass 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Needle Inline 1/8"
2A-V2LR-B Brass 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Blunt Inline 1/8"
2F-V2LK-B Brass 1/8" 1/8" NPT F NPT F PCTFE Inline 1/8"
2F-V2LN-B Brass 1/8" 1/8" NPT F NPT F Needle Inline 1/8"
2F-V2LR-B Brass 1/8" 1/8" NPT F NPT F Blunt Inline 1/8"
2M-V2LK-B Brass 1/8" 1/8" NPT M NPT M PCTFE Inline 1/8"
2M-V2LN-B Brass 1/8" 1/8" NPT M NPT M Needle Inline 1/8"
2M-V2LR-B Brass 1/8" 1/8" NPT M NPT M Blunt Inline 1/8"
2Z-V2LK-B Brass 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression PCTFE Inline 1/8"
2Z-V2LN-B Brass 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Needle Inline 1/8"
2Z-V2LR-B Brass 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Blunt Inline 1/8"
4A-V4LK-B Brass 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE Inline 1/4"
4A-V4LN-B Brass 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Needle Inline 1/4"
4A-V4LR-B Brass 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt Inline 1/4"
4M-V4LK-B Brass 1/4" 1/4" NPT M NPT M PCTFE Inline 1/4"
4M-V4LN-B Brass 1/4" 1/4" NPT M NPT M Needle Inline 1/4"
4M-V4LR-B Brass 1/4" 1/4" NPT M NPT M Blunt Inline 1/4"
4Z-V4LK-B Brass 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE Inline 1/4"
4Z-V4LN-B Brass 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Needle Inline 1/4"
4Z-V4LR-B Brass 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt Inline 1/4"
6A-V6LN-B Brass 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Needle Inline 3/8"
6Z-V6LN-B Brass 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Needle Inline 3/8"
6A-V6LR-B Brass 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt Inline 3/8"
6Z-V6LR-B Brass 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt Inline 3/8"
6A-V6LK-B Brass 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE Inline 3/8"
6Z-V6LK-B Brass 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression PCTFE Inline 3/8"
4F-V6LK-B Brass 1/4" 1/4" NPT F NPT F PCTFE Inline 3/8"
4F-V6LR-B Brass 1/4" 1/4" NPT F NPT F Blunt Inline 3/8"
4F-V6LN-B Brass 1/4" 1/4" NPT F NPT F Needle Inline 3/8"
6M-V6LN-B Brass 3/8" 3/8" NPT M NPT M Needle Inline 3/8"
6M-V6LR-B Brass 3/8" 3/8" NPT M NPT M Blunt Inline 3/8"
6M-V6LK-B Brass 3/8" 3/8" NPT M NPT M PCTFE Inline 3/8"
8A-V6LN-B Brass 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Needle Inline 3/8"
8A-V6LR-B Brass 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Blunt Inline 3/8"
8A-V6LK-B Brass 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression PCTFE Inline 3/8"
8Z-V6LN-B Brass 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Needle Inline 3/8"
8Z-V6LR-B Brass 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Blunt Inline 3/8"
8Z-V6LK-B Brass 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression PCTFE Inline 3/8"
8A-V8LK-B Brass 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression PCTFE Inline 1/2"
8A-V8LN-B Brass 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Needle Inline 1/2"
8A-V8LR-B Brass 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Blunt Inline 1/2"
8F-V8LK-B Brass 1/2" 1/2" NPT F NPT F PCTFE Inline 1/2"
8F-V8LN-B Brass 1/2" 1/2" NPT F NPT F Needle Inline 1/2"
8F-V8LR-B Brass 1/2" 1/2" NPT F NPT F Blunt Inline 1/2"
8M-V8LK-B Brass 1/2" 1/2" NPT M NPT M PCTFE Inline 1/2"
8M-V8LN-B Brass 1/2" 1/2" NPT M NPT M Needle Inline 1/2"
8M-V8LR-B Brass 1/2" 1/2" NPT M NPT M Blunt Inline 1/2"
8Z-V8LK-B Brass 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression PCTFE Inline 1/2"
8Z-V8LN-B Brass 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Needle Inline 1/2"
8Z-V8LR-B Brass 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Blunt Inline 1/2"
2A-V2AK-B Brass 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 1/8"
2A-V2AN-B Brass 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Needle Angle 1/8"
2A-V2AR-B Brass 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Blunt Angle 1/8"
2F-V2AK-B Brass 1/8" 1/8" NPT F NPT F PCTFE Angle 1/8"
2F-V2AN-B Brass 1/8" 1/8" NPT F NPT F Needle Angle 1/8"
2F-V2AR-B Brass 1/8" 1/8" NPT F NPT F Blunt Angle 1/8"
2M-V2AK-B Brass 1/8" 1/8" NPT M NPT M PCTFE Angle 1/8"
2M-V2AN-B Brass 1/8" 1/8" NPT M NPT M Needle Angle 1/8"
2M-V2AR-B Brass 1/8" 1/8" NPT M NPT M Blunt Angle 1/8"
2Z-V2AK-B Brass 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 1/8"
2Z-V2AN-B Brass 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Needle Angle 1/8"
2Z-V2AR-B Brass 1/8" 1/8" Single Ferrule Compression Single Ferrule Compression Blunt Angle 1/8"
4A-V4AK-B Brass 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 1/4"
4A-V4AN-B Brass 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Needle Angle 1/4"
4A-V4AR-B Brass 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Blunt Angle 1/4"
4M-V4AK-B Brass 1/4" 1/4" NPT M NPT M PCTFE Angle 1/4"
4M-V4AN-B Brass 1/4" 1/4" NPT M NPT M Needle Angle 1/4"
4M-V4AR-B Brass 1/4" 1/4" NPT M NPT M Blunt Angle 1/4"
4Z-V4AK-B Brass 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 1/4"
4Z-V4AN-B Brass 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Needle Angle 1/4"
4Z-V4AR-B Brass 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Blunt Angle 1/4"
6A-V6AN-B Brass 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Needle Angle 3/8"
6Z-V6AN-B Brass 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Needle Angle 3/8"
6A-V6AR-B Brass 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Blunt Angle 3/8"
6Z-V6AR-B Brass 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Blunt Angle 3/8"
6A-V6AK-B Brass 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 3/8"
6Z-V6AK-B Brass 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 3/8"
4F-V6AK-B Brass 1/4" 1/4" NPT F NPT F PCTFE Angle 3/8"
4F-V6AR-B Brass 1/4" 1/4" NPT F NPT F Blunt Angle 3/8"
4F-V6AN-B Brass 1/4" 1/4" NPT F NPT F Needle Angle 3/8"
6M-V6AN-B Brass 3/8" 3/8" NPT M NPT M Needle Angle 3/8"
6M-V6AR-B Brass 3/8" 3/8" NPT M NPT M Blunt Angle 3/8"
6M-V6AK-B Brass 3/8" 3/8" NPT M NPT M PCTFE Angle 3/8"
8A-V6AN-B Brass 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Needle Angle 3/8"
8A-V6AR-B Brass 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Blunt Angle 3/8"
8A-V6AK-B Brass 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 3/8"
8Z-V6AN-B Brass 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Needle Angle 3/8"
8Z-V6AR-B Brass 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Blunt Angle 3/8"
8Z-V6AK-B Brass 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 3/8"
8A-V8AK-B Brass 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 1/2"
8A-V8AN-B Brass 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Needle Angle 1/2"
8A-V8AR-B Brass 1/2" 1/2" Two Ferrule Compression Two Ferrule Compression Blunt Angle 1/2"
8F-V8AK-B Brass 1/2" 1/2" NPT F NPT F PCTFE Angle 1/2"
8F-V8AN-B Brass 1/2" 1/2" NPT F NPT F Needle Angle 1/2"
8F-V8AR-B Brass 1/2" 1/2" NPT F NPT F Blunt Angle 1/2"
8M-V8AK-B Brass 1/2" 1/2" NPT M NPT M PCTFE Angle 1/2"
8M-V8AN-B Brass 1/2" 1/2" NPT M NPT M Needle Angle 1/2"
8M-V8AR-B Brass 1/2" 1/2" NPT M NPT M Blunt Angle 1/2"
8Z-V8AK-B Brass 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 1/2"
8Z-V8AN-B Brass 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Needle Angle 1/2"
8Z-V8AR-B Brass 1/2" 1/2" Single Ferrule Compression Single Ferrule Compression Blunt Angle 1/2"
8F-V12AK-B Brass 1/2" 1/2" NPT F NPT F PCTFE Angle 3/4"
8F-V12AN-B Brass 1/2" 1/2" NPT F NPT F Needle Angle 3/4"
8F-V12AR-B Brass 1/2" 1/2" NPT F NPT F Blunt Angle 3/4"
8F-V12LK-B Brass 1/2" 1/2" NPT F NPT F PCTFE InLine 3/4"
8F-V12LN-B Brass 1/2" 1/2" NPT F NPT F Needle InLine 3/4"
8F-V12LR-B Brass 1/2" 1/2" NPT F NPT F Blunt InLine 3/4"
8W-V12AK-B Brass 1/2" 1/2" Socket Weld Socket Weld PCTFE Angle 3/4"
8W-V12AN-B Brass 1/2" 1/2" Socket Weld Socket Weld Needle Angle 3/4"
8W-V12AR-B Brass 1/2" 1/2" Socket Weld Socket Weld Blunt Angle 3/4"
8W-V12LK-B Brass 1/2" 1/2" Socket Weld Socket Weld PCTFE InLine 3/4"
8W-V12LN-B Brass 1/2" 1/2" Socket Weld Socket Weld Needle InLine 3/4"
8W-V12LR-B Brass 1/2" 1/2" Socket Weld Socket Weld Blunt InLine 3/4"
10Z-V12AK-B Brass 5/8" 5/8" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 3/4"
10Z-V12AN-B Brass 5/8" 5/8" Single Ferrule Compression Single Ferrule Compression Needle Angle 3/4"
10Z-V12AR-B Brass 5/8" 5/8" Single Ferrule Compression Single Ferrule Compression Blunt Angle 3/4"
10Z-V12LK-B Brass 5/8" 5/8" Single Ferrule Compression Single Ferrule Compression PCTFE InLine 3/4"
10Z-V12LN-B Brass 5/8" 5/8" Single Ferrule Compression Single Ferrule Compression Needle InLine 3/4"
10Z-V12LR-B Brass 5/8" 5/8" Single Ferrule Compression Single Ferrule Compression Blunt InLine 3/4"
10A-V12AK-B Brass 5/8" 5/8" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 3/4"
10A-V12AN-B Brass 5/8" 5/8" Two Ferrule Compression Two Ferrule Compression Needle Angle 3/4"
10A-V12AR-B Brass 5/8" 5/8" Two Ferrule Compression Two Ferrule Compression Blunt Angle 3/4"
10A-V12LK-B Brass 5/8" 5/8" Two Ferrule Compression Two Ferrule Compression PCTFE InLine 3/4"
10A-V12LN-B Brass 5/8" 5/8" Two Ferrule Compression Two Ferrule Compression Needle InLine 3/4"
10A-V12LR-B Brass 5/8" 5/8" Two Ferrule Compression Two Ferrule Compression Blunt InLine 3/4"
12Z-V12AK-B Brass 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression PCTFE Angle 3/4"
12Z-V12AN-B Brass 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression Needle Angle 3/4"
12Z-V12AR-B Brass 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression Blunt Angle 3/4"
12Z-V12LK-B Brass 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression PCTFE InLine 3/4"
12Z-V12LN-B Brass 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression Needle InLine 3/4"
12Z-V12LR-B Brass 3/4" 3/4" Single Ferrule Compression Single Ferrule Compression Blunt InLine 3/4"
12A-V12AK-B Brass 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression PCTFE Angle 3/4"
12A-V12AN-B Brass 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression Needle Angle 3/4"
12A-V12AR-B Brass 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression Blunt Angle 3/4"
12A-V12LK-B Brass 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression PCTFE InLine 3/4"
12A-V12LN-B Brass 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression Needle InLine 3/4"
12A-V12LR-B Brass 3/4" 3/4" Two Ferrule Compression Two Ferrule Compression Blunt InLine 3/4"
2F-V4AK-B Brass 1/8" 1/8" NPT F NPT F PCTFE Angle 1/4"
2F-V4AK-SS 316 Stainless Steel 1/8" 1/8" NPT F NPT F PCTFE Angle 1/4"
2F-V4AN-B Brass 1/8" 1/8" NPT F NPT F Needle Angle 1/4"
2F-V4AN-SS 316 Stainless Steel 1/8" 1/8" NPT F NPT F Needle Angle 1/4"
2F-V4AR-B Brass 1/8" 1/8" NPT F NPT F Blunt Angle 1/4"
2F-V4AR-SS 316 Stainless Steel 1/8" 1/8" NPT F NPT F Blunt Angle 1/4"
2F-V4LK-B Brass 1/8" 1/8" NPT F NPT F PCTFE Inline 1/4"
2F-V4LK-SS 316 Stainless Steel 1/8" 1/8" NPT F NPT F PCTFE Inline 1/4"
2F-V4LN-B Brass 1/8" 1/8" NPT F NPT F Needle Inline 1/4"
2F-V4LN-SS 316 Stainless Steel 1/8" 1/8" NPT F NPT F Needle Inline 1/4"
2F-V4LR-B Brass 1/8" 1/8" NPT F NPT F Blunt Inline 1/4"
2F-V4LR-SS 316 Stainless Steel 1/8" 1/8" NPT F NPT F Blunt Inline 1/4"

A20641
687516