AK 120-600 Series Activated Carbon Adsorber | Product Series

Filter by

    No filters selected

Maximum Flow Rate (m³/h)

Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
AK 120-600 Series Activated Carbon Adsorber

AK 120-600 Series Activated Carbon Adsorber

Activated carbon adsorbers for volume flows up to 6100 m³/h for industrial compressed air treatment applications

Technical Specifications

  • Maximum Flow Rate: 706.30 to 3590.35 CFM at 7 barg
  • Maximum Operating Pressure: 10 barg, 145.04 psig
  • Minimum Operating Pressure: 5 barg, 72.52 psig
  • Maximum Ambient Temperature: 50 °C, 122 °F
  • Minimum Ambient Temperature: 1.5 °C, 34.7 °F
  • Maximum Operating Temperature: 50 °C, 122 °F
  • Minimum Operating Temperature: 25 °C, 77 °F
  • Connection Type: Flanged
  • Weight: 235 to 950 kg
  • Width: 500 to 960 mm
  • Depth: 840 to 1150 mm
  • Height: 2070 to 2820 mm
  • Product Type: Activated Carbon Adsorber
  • Brand: Zander
  • Specifications Met: PED, others on request
  • Materials of Construction: Vessel & Piping: Steel, Seals: NBR
Safety Warning

Full Product Description

The Parker Zander AK 120-600 range of activated carbon adsorbers are designed to purify pre-dried industrial compressed air down to a remaining oil content of 0,003mg/m³. The units can be installed free-standing or on a frame. They come equipped with oil indicator and pressure gauge and are capable of volume flows up to 6100 m³/h in a system operating at 7 barg (100 psig). Matching pre- and after-filters have to be ordered separately.

Features
• Volume flows up to 6100 m³/h @ 7 barg (100 psig)

• Maximum operating pressure 10 barg (145 psig)

• Oil indicator, pressure gauge and after-filter included

Operation
Pre-dried compressed air flows from top to bottom through a single vessel containing activated carbon. Any remaining oil aerosols and oil vapours including odours and tastes are removed by the active surface area of the highly porous activated carbon to produce high quality, clean compressed air. Using an oil-indicator tube, quality checks can be carried out periodically.

Sizing and Selection
Important Note: For quoted air purity performance, compressed air filters must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

Please note: The lifetime of the activated carbon filling can vary and is dependent on the contamination type and quantity and also on the humidity of the compressed air.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Maximum Flow Rate (m³/h) Port Size
A120/10A1-F 1200 @ 7 bar(g) DN50
A150/10A1-F 1550 @ 7 bar(g) DN65
A200/10A1-F 2000 @ 7 bar(g) DN65
A250/10A1-F 2500 @ 7 bar(g) DN80
A300/10A1-F 3000 @ 7 bar(g) DN80
A380/10A1-F 3800 @ 7 bar(g) DN100
A500/10A1-F 4850 @ 7 bar(g) DN100
A600/10A1-F 6100 @ 7 bar(g) DN125

A20641
A22066