Clean Seal Heat Gun Diffuser | Product Series

Filter by

    No filters selected

Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Clean Seal Heat Gun Diffuser Clean Seal Heat Gun Diffuser

Clean Seal Heat Gun Diffuser

Parker's Heat Gun Diffuser is specifically engineered for use with our Electric Heat Gun and Heat Gun Stand that suctions directly to your workbench for easy, hands-free operation of the heat gun.

Full Product Description

Parker's Heat Gun Diffuser is specifically engineered for use with our Electric Heat Gun and Heat Gun Stand that suctions directly to your workbench for easy, hands-free operation of the heat gun. This diffuser can be installed on heat guns with a 1½“ outer diameter on the heating element. The Heat Gun Diffuser enables a 360 ? even hot air flow. This allows you to evenly distribute heat around the Clean Seal Caps to shrink them tightly around assemblies, providing protection from possible re-contamination when using traditional capping and plugging methods.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Attaches to the Electric Heat Gun for an even 360 ? hot air flow

Applications:
• For use with Clean Seal Caps, Heat Gun Stand, and Heat Gun

Specifications:
• Donut shaped stainless steel unit for 360 ?hot air flow
• 1½“ heat gun connection
• 95mm diffuser
• Works perfectly with our Electric Heat Gun

Related Documents

Literature and Reference Materials
Clean Seal Bulletin
Clean Seal Specifications
×
Products Type
UC-1.5HD Heat Gun Diffuser

A20641
687583