clearcurrent Pad Filter - SGA | ParkerSE

clearcurrent Pad Filter - SGA | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

clearcurrent Pad Filter - SGA

clearcurrent Pad Filter - SGA

The clearcurrent® SGA coalescing pad pre-filter provides good protection of high efficiency filters from both moisture and dust along with a low pressure drop.

Technical Specifications

  • Brand: Clearcurrent
  • Division: Gas Turbine Filtration Division
  • Industry: Power Generation
  • Application: Landbased
  • Technology: Filtration
  • Product Type: Filter Bag, Filter Panel
  • Product Style: Coalescing Pad
  • Media: Gel-impregnated Fiberglass
  • Flow Rate: 4250 m3/hour, 2500 CFM
  • Filter Efficiency Rating: G2
  • Materials of Construction: n/a
  • Operating Temperature: -40 to 70 °C, -40 to 158 °F
  • Outside Diameter: n/a
  • Inside Diameter: n/a
  • Height: 635 mm
  • Width: 635 mm
  • Depth: 100 mm
  • Weight: 0.148 kg, 0.32 lb
Safety Warning

Full Product Description

The clearcurrent® SGA coalescing pad pre-filter provides good protection of high efficiency filters from both moisture and dust along with a low pressure drop.
Features/Benefits:
• Low cost
• No GT shutdown required for filter change out
• Packaged as individual pads pre-cut to size. Sizes can be
customised to match customer requirements
• Quick installation
• Removes large particulates that would clog final filters
• Can be used in all industry sectors, including Energy &
Electric Utilities, Offshore Oil & Gas, LNG, and others
Applications:
• Pads are available in industry standard sizes
• Fits a range of new and retrofit configurations
Products
SGA/006362F

A20641
B43098