Industrial Gas Turbine Fuel Nozzles | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial Gas Turbine Fuel Nozzles Industrial Gas Turbine Fuel Nozzles Industrial Gas Turbine Fuel Nozzles

Industrial Gas Turbine Fuel Nozzles

Delivers fuel to large frame industrial gas turbines. Atomization for natural gas and liquid fuels. Parker provides a certified welded assembly which is fully flow tested to verify it meets the customer’s application requirements.

Technical Specifications

  • Custom Versions Available: Nozzles are designed to customer specifications
  • Materials of Construction: Nickel alloys, stainless steels
  • Air Flow Rate: Typically up to 800 (Ae= 1.45 in2 @ 20" H2O) lb/hour
  • Fuel Consumption: Fuel flow test capacity up to 10000 lbs/hr or 1000 psi
  • Options: Stages: gas, oil, air, water, blank
  • Specifications Met: NADCAP certified in heat treat, fluorescent penetrant inspection, and braze; facility is ISO 9001 and AS 9100 accredited
Safety Warning

Full Product Description

Parker produces fuel nozzles to customer’s designs for a wide variety of industrial gas turbines, utilizing the most advanced manufacturing techniques and equipment. Our internal design and testing capabilities include a full suite of CFD, FMEA tools, and a state-of-the-art spray analysis laboratory.

APPLICATIONS:
This technology is used on industrial gas turbines from 5-500 MW output.

FEATURES AND ATTRIBUTES:  
• Facility is ISO 9001 and AS 9100 accredited
• NADCAP certified in heat treat, fluorescent penetrant inspection and braze
• Semi- and fully-automatic TIG welding
• CNC-controlled electron beam welding
• Additive manufacturing – EOS M280 DMLS machine
• Fuel flow test capacity up to 10,000 lbs/ hr or 1000 psi
• Air flow capacity up to 800 lbs/ hr (Ae= 1.45 in2 @ 20” H2O)

OPTIONAL FEATURES:  
Material of manufacture include:
• Stainlessl nickel-based cobalt-based
• 347SS Hast X L605 titanium
• 17-4 PH Inco 600 Stellite 6B
• 17-7 PH Inco 625 Stellite 21
• 410 Inco 718 Haynes 188
• 440C X-750     

Related Documents

×
Products
GTFSDNOZL

A20641
687469