Pneumatic Manual Valve - EZ Series | ParkerSE

Pneumatic Manual Valve - EZ Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Pneumatic Manual Valve - EZ Series

Pneumatic Manual Valve - EZ Series

EZ Series lockout tag out valves are OSHA 29 CFR part 1910 compliant. The soft start feature controls system pressure build up. The pop-up pressure indicator meets requirements for ANSI B11 and PMMI B 155 standards. Port sizes: 3/8 to 1-1/4.

Technical Specifications

  • Maximum Operating Temperature: 175 °F, 80 °C
  • Minimum Operating Temperature: 15 °F, -9 °C
  • Maximum Operating Pressure: 150 psig, 10 bar
  • Valve Type: 3 Way
  • Number of Positions: 2
  • Number of Ports: 3
  • Actuation Type: Manual Operated
  • Override Functionality: Manual Handle
  • Mounting Type: Inline, Surface Mount
  • Number of Manifold Outlets: 12
  • Port Size: 3/8", 1/2", 3/4", 1", 1-1/4"
  • Port Type: BSPP, NPT
  • Minimum Flow Rate: 3.7 Cv
  • Maximum Flow Rate: 14 Cv
  • Specifications Met: Compliant in OSHA Standard 29 CFR Prat 1910 procedures
  • Pressure Rating: 30 to 150 psig, 2 to 10 bar
  • Minimum Operating Pressure: 30 psig
  • Operating Temperature: -9 to +80 °C, +15 to +175 °F
  • Media: Air
  • Lubricant: Non Lube
  • Body Material: Cast Aluminum Alloy
  • Seal Material: Carboxylated Nitrile
Safety Warning

Full Product Description

EV Series lockout tag out valves are used in compliance with OSHA 29 CFR part 1910, with port sizes up to 2 and an aluminum body as standard. The valve exhaust port is larger than the main pressure ports, which enables the valve to exhaust at a higher flow than the main flow of the valve. This reduces the wait time to fully depressurize the down stream air system. The LV Series valve has options of pressure indicators which indicate when the down stream pressure has been exhausted. The Pop-Up Indicator for pressure verification meets the requirements for ANSI B11 and PMMI B 155 standards. The valves are detent in both open and closed positions. When pressing the handle down, it blocks inlet pressure and exhausts the down stream pressure which provides more flow than the normal flow of the valve. The EZ Valve incorporates a soft start feature with an adjustable needle valve that controls the rate of system pressure build-up, protecting components down stream after start up.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Reduced wait time to fully depressurize down stream air system
• Incorporates soft start feature with adjustable needle valve

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Related Documents

Ɨ
Products

A20641
687577