Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Rod guide ring for oil-lubricated applications, such as hydraulics cylinders. Extremely wear-resistant. Superior compression strength: 340 N/mm2. ISO 10766. Special design to avoid edge pressure.
| Product Demos & Tutorials |
|---|
| Mixing the right ingredients: Material Development at Parker-Prädifa |
| Parker Final Exam in Physics / Sealing Systems Put to the Test |
| Literature and Reference Materials |
|---|
| Storage and Cleaning of Elastomer Seals--PTD3032 |
| Products | Inside Diameter (mm) | Outside Diameter (mm) | Element Height (mm) | Groove Width | Bore Diameter | Minimum Working Temperature (°C) | Maximum Working Temperature (°C) | Material - Seals |
|---|---|---|---|---|---|---|---|---|
| FU4006Q5029 | 40 | 45 | 9.7 | 9.7 | 40.4 | -50 | 120 | Q5029 |
| FU3236Q5029 | 32 | 36 | 20 | 20 | 32.3 | -50 | 120 | Q5029 |
| FU6339Q5029 | 63 | 69 | 30 | 30 | 63.5 | -50 | 120 | Q5029 |
| FU6368Q5029 | 63 | 68 | 9.7 | 9.7 | 63.5 | -50 | 120 | Q5029 |