POLA SPONGE Oriented Wire in Soft Elastomer | #07-0202-0127-77


LOADING IMAGES
07-0202-0127-77

POLA SPONGE Oriented Wire in Soft Elastomer | #07-0202-0127-77

Parker Chomerics POLA® SPONGE, also known as TECKNIT® ELASTOFOAM, is oriented wire in a soft, closed-cell silicone elastomer that provides a low closure force, weather sealing, EMI shielding solution.


Tekniska specifikationer

  • Tjocklek: 0.312 in (7.92 mm)
  • Bredd: 0.375 in (9.50 mm)
  • Ledningsmaterial: Aluminum Wire
  • Vidhäftande typ: Pressure Sensitive Adhesive (PSA)
  • Form: Strip
  • Polymermaterial, alternativ: Silicone
  • Hållbarhetstid, på hylla: 12 Months
  • Förvaringstemperatur: 70 °F, 70 °F
  • Längd: 9 ft, 3 m
  • Stängningskraft: 10 to 40 psi, 70 to 276 kPa
  • Arbetstemperatur: -65 to 392 °F, -55 to 200 °C
Safety Warning

Artikelinformation

Parker Chomerics POLA® SPONGE, also known as TECKNIT® ELASTOFOAM, consists of oriented wire in a soft, closed-cell silicone elastomer that provides a low closure force, weather sealing, EMI shielding solution. It is available in sheets, strips, and die-cut parts to make for easy integration into existing applications and assemblies. Listed here as standard sheets and strips, however Parker Chomerics can provide finished gaskets utilizing a variety of cutting and bonding techniques. Compression stop integration is

available upon request. Please contact Parker Chomerics directly for design assistance.

Features and Benefits:
• Reduced gasket load requirements due to low-hardness allow for broader tolerance schemes and design flexibility
• Galvanic compatibility optimization due to various wire alloy options
• Elimination of foreign object detection mitigates potential rework due to electrical shortening
• Improved wire "bite-through" means that non-conductive pressure-sensitive adhesive (PSA) can be used, improving gasket adhesion
• Easy assembly and manufacturing due to various form factors
• Overall cost savings can exceed 75% through weight, material, and labor savings

Product Attributes:
• Wire alloys includes: Aluminum, Monel, and Phosphor Bronze
• Can be spliced for custom "picture frame" gaskets

Läs mer Visa mindre

CAD-ritningar + filer

Inga CAD-filer tillgängliga

OK

x

Relaterade dokument

×

Kvantitet
Begär offert

Objektet har lagts till i kundvagnen för offerter GÅ TILL KUNDVAGN FÖR OFFERTER

x

OK

x

Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Telefon

0046 8 5979 5000

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

A20641
179336