High Pressure Inline Filter 12S Series | #12SMP120QHENN821


LOADING IMAGES
12SMP120QHENN821

High Pressure Inline Filter 12S Series | #12SMP120QHENN821

Parker's 12S High Pressure Stainless Steel Inline Filters are ideal for heavy duty applications in aggressive environments. Allowable operating pressure of 20,000 psi/1,380 bar and capable of flows up to 25 GPM/95 LPM depending on viscosity.


Tekniska specifikationer

  • Port Connection Type: 1/2" nominal NPTF
  • Indikatortyp: Visual manual reset, 50 psid
  • Alternativ: No bypass with 1/4" SAE-4 drain port
  • Filter element: 20 micron microglass
  • Tätningsmaterial: Ethylene Propylene
  • Förbikopplingsventilens tryckvärde: No indicator, no pressure port
  • Flödeshastighet: 10 gpm (37.8 lpm)
  • Monteringsstil: Inline
  • Tryck, märkvärde: 10000 psi, 689 bar
  • Husmaterial: Stainless Steel 316L
  • Filterelement, typ: Cartridge
  • För vätsketyp: Phosphate Ester Based Fluid
  • Maximal arbetstemperatur: 225.0 °F, 107.0 °C
  • Vikt: 14 lbs (6.35 kg)
  • Lämpligt element: 403485
  • Produkttyp: Hydraulic Filter
  • Kollapstryck: 2000 psi, 138 bar
  • Serie eller modell har ersatts: 12SMP102QHV4L35MP1011, 12SMP105QHESPN811, 12SMP105QHESPN819, 12SMP105QHV4L35MP611
Safety Warning

Artikelinformation

The 12S Series is designed to meet the growing demand for high-pressure systems. Stainless Steel construction engineered to handle flow rates of up to 25 GPM/95 LPM at 20,000 psi/1,380 bar working pressure, Parker’s 12S Filter Series designed to perform in harsh environments.

High strength Microglass elements withstand differential pressures up to 2,000 psid/138 bar to ensure system reliability and protect critical equipment from contamination.

Product Features:
• 316L stainless steel construction
• Diverse porting options adapt to your system
• Light weight design for ease of changeouts
• High strength multi-layer Microglass filter elements
• 100% pressure tested
• Maximum pressure 20,000 psi/1,380 bar. Maximum flow 25 gpm/95 lpm

Typical Applications:
• Offshore Drilling
• DI Water Fogging
• Food Processing
• High Pressure Test Stands

Läs mer Visa mindre

CAD-ritningar + filer

Inga CAD-filer tillgängliga

OK

x

Relaterade dokument

×

Kvantitet
Begär offert

Objektet har lagts till i kundvagnen för offerter GÅ TILL KUNDVAGN FÖR OFFERTER

x

OK

x

Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Telefon

0046 8 5979 5000

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

A20641
731421