Coded Quick Coupling, Series 21 | #21KAAW13MPX6


LOADING IMAGES
21KAAW13MPX6
Click to View CAD Model

Coded Quick Coupling, Series 21 | #21KAAW13MPX6

Coded industrial quick coupling system with nominal diameter 5 for pneumatic and fluid handling applications up to 35 bar. Coupling system developed on the basis of Parker Series 21. Available made of brass.


Tekniska specifikationer

  • Stommaterial: Brass
  • Kopplingshalva: Coupler
  • Funktion: Sinlge Shut-Off
  • Anslutning, gängstorlek: G 1/4
  • Färg: Blue
  • Anslutningstyp: Male BSPP
  • Utvändig diameter: 16 mm
  • Längd: 47 mm
  • Sexkantsstorlek: 17 mm
  • Produktserie: Series 21 - Coded
  • Diameter: 5 mm (nominal)
  • Utbytbar typ: European Profile
  • Maximal arbetstemperatur: 100 °C, 212 °F
  • Märke: Parker, Rectus
  • Lägsta driftstemperatur: -20 °C, -4 °F
  • Maximalt drifttryck: 12 bar, 174 psi
  • Form: Straight
  • Lämplig koppling: Series 21 - Coded Plug
  • Produkttyp: Quick Couplings Pneumatic
  • Anslutningstyp: Male BSPP
  • Teknologi: Pneumatics, Fluid & Gas Handling
  • Funktion: Single Shut-Off
  • Ventiltyp: Standard Valve
  • Hylsmaterial: Brass
  • Division: Low Pressure Connectors Europe Division
  • Pläteringstyp: Without Surface Treatment
  • Användningstyp: Sleeve
  • Ursprung: Germany
  • Produkt, stil: Quick-Connect
  • Kopplingshalva: Coupler
  • Tätningsmaterial: NBR
  • Anslutningsstorlek: G 1/4
  • Stommaterial: Brass
  • För vätsketyp: Air (Industrial compressed, lubricated air), Industrial Gases (Inert gases, industrial oxygen)
  • Flödeshastighet: 550 L/min (air)
  • Ventil ingår: Yes
Safety Warning

Artikelinformation

Parker's Coded Quick Coupling Series 21 is an industrial coupling system developed on the basis of series 21 with above-average flow rate for liquid and gaseous media.
This coupling system is developed for single-hand operation. The mechanical coding of the coupling and plug offers a guarantee for avoiding mix-ups between media when coupling, which is complemented by the color coding of the anodized sleeves. A double shut-off version is available on request.

Markets:
- Machinery Construction
- Life Science
- Process
- Aerospace

Features/Benefits:
- No mix-ups between media due to the color and mechanical coding of coupling and plug
- Above-average flow rate
- Single-hand operation for easy and fast connection

Applications:
- Laboratory equipment
- Control panels
- Calibration systems
- Portable analyzers
- Gas chromatographs
- Micro-contamination devices

Läs mer Visa mindre

CAD-ritningar + filer


Relaterade dokument

×

Kvantitet
Begär offert

Objektet har lagts till i kundvagnen för offerter GÅ TILL KUNDVAGN FÖR OFFERTER

x

OK

x

Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Telefon

0046 8 5979 5000

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

A20641
A43098