THERMFLOW Phase-Change Thermal Interface Pads | #64-40-0100-T766


LOADING IMAGES
64-40-0100-T766

THERMFLOW Phase-Change Thermal Interface Pads | #64-40-0100-T766

Parker Chomerics THERMFLOW® T766 is an inherently tacky and foil-protected phase change material designed to completely fill interfacial air gaps and voids within electronics assemblies.


Tekniska specifikationer

  • Fasövergång, temperatur: 55°C
  • Termisk impedans: 0.09°C-in2/W (0.58°C-cm2/W) @ 25 psi (172 kPa)
  • Materialtjocklek: 0.0035 in (0.089 mm)
  • Bredd: 1 in (25.4 mm)
  • Längd: 400 ft (121.92 m) Roll Stock
  • Produktserie: THERMFLOW T766
  • Vidhäftande typ: None
  • Färg: Purple/Gray Foil
  • Bärartyp: 1 Mil Metal Foil
  • Specifik vikt: 2.6
  • Arbetstemperatur: -67 to 257 °F, -55 to 125 °C
  • Produkttyp: Traditional Phase Change
  • Volymmotstånd: 10^14 ohm-cm
  • Hållbarhetstid, på hylla: 12 Months
  • Antändlighet, märkvärde: Not Tested
Safety Warning

Artikelinformation

Parker Chomerics THERMFLOW® T766 is an inherently tacky and foil-protected phase change material designed to completely fill interfacial air gaps and voids within electronics assemblies. It is classified as a Traditional Phase Change Material (PCM)

The ability to completely fill air gaps and voids typical of component packages and heat sinks allows THERMFLOW® pads to achieve performance superior to any other thermal interface materials.

At room temperature, THERMFLOW® materials are solid and easy to handle. This allows them to be consistently and cleanly applied as dry pads to a heat sink or component surface. THERMFLOW® material softens as it reaches component operating temperatures. With light clamping pressure it will readily conform to both mating surfaces. Upon reaching the required melt temperature, the pad will fully change phase and attain minimum bond-line thickness (MBLT) • less than 0.001 inch or 0.0254mm, and maximum surface wetting. This results in practically no thermal contact resistance due to a very small thermal resistance path.

Product Attributes:
• Excellent thermal performance
• Protective foil eliminates top liner
• Inherently tacky • no adhesive required
• Sticky nature limits flowing in vertical applications
• Also available at 0.006"" thick

Features and Benefits:
• Low thermal impedance
• Demonstrated reliability through thermal cycling and accelerated age testing
• Can be pre-applied to heat sinks
• Protective release liners prevent contamination
• Available in custom die-cut shapes and kiss-cut on rolls
• RoHS compliant

Typical Applications:
• Microprocessors
• Graphics processors
• Chipsets
• Memory Modules
• Power Modules
• Power Semiconductors THERMFLOW® T766 is an inherently tacky and foil-protected phase change material designed to completely fill interfacial air gaps and voids within electronics assemblies. It is classified as a Traditional Phase Change Material (PCM)

Läs mer Visa mindre

CAD-ritningar + filer

Inga CAD-filer tillgängliga

OK

x

Relaterade dokument

×

Kvantitet
Begär offert

Objektet har lagts till i kundvagnen för offerter GÅ TILL KUNDVAGN FÖR OFFERTER

x

OK

x

Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Telefon

0046 8 5979 5000

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

A20641
179336