Automatic Expansion Valves- Parker A Series | Product Series

Filtrera efter

    Inga filter har valts

Type

Inlet Connection

Outlet Connection

Ventil, tillval

Orifice

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
Automatic Expansion Valves- Parker A Series

Automatic Expansion Valves- Parker A Series

Parker A Series automatic expansion valves control downstream refrigerant pressure. They can be used in hot gas bypass, expansion, or freeze protection applications.

Tekniska specifikationer

  • Maximalt drifttryck: 500 (high side); 400 (low side) psig
  • Utjämnare, anslutningstyp: Internally Equalized
  • Tryckjusteringsstyrning, typ: 0 to 90 psi Adjustment Range
Safety Warning

Fullständig produktbeskrivning

The Parker A Series automatic expansion valves (AXV) regulate downstream pressure in a refrigeration system. They all feature a 0-90 psig adjustment range.

Markets:

• Air Conditioning
• Refrigeration – Food Retail
• Transportation
• Industrial – Food Storage units

Features and Benefits:

• 0-90 psig adjustment range
• Bypass bleeds available
• Construction: Brass, copper, and stainless steel
• Maximum operating pressure of 500 psig high side, 225 psig low side

Applications:

• Ice Cream/Slush Machines (A1, A2, A3, A4, AS, A7, AT)
• Hot Gas Bypass (A1, A2, A3, A4, AS, A7, AT)
• Freeze Protection (A1, A2, A3, A4, AS, A7, AT)
• Refrigerant Reclaim (A1, A2, A3, A4, AS, A7, AT)
• PTAC/PTHP (AT, A7)
• High Cycle (AT, A7)
• Ice Machines (A1, A2, A3, A4, AS)
Produkter Type Inlet Connection Outlet Connection Ventil, tillval Orifice
040418-018 A6 3/8" O-Ring 1/2" O-Ring N/A B

A20641
687382