CHO-THERM Thermally Conductive Electrical Insulator Pads | Product Series

Filtrera efter

    Inga filter har valts

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
CHO-THERM Thermally Conductive Electrical Insulator Pads CHO-THERM Thermally Conductive Electrical Insulator Pads CHO-THERM Thermally Conductive Electrical Insulator Pads

CHO-THERM Thermally Conductive Electrical Insulator Pads

Parker Chomerics CHO-THERM Thermally Conductive Electrical Insulator Pads are designed for use where the highest possible thermal, dielectric, and mechanical properties are required.

Tekniska specifikationer

  • Produkt, stil: TO-3, TO-3 3 LEAD, TO-3 4 LEAD, TO-3 8 LEAD, TO-3 10 LEAD, TO-66, TO-66 3 LEAD, TO-66 4 LEAD, TO-66 9 LEAD, TO-66 MULTI-LEAD, TO-220, TO-247, TO-220 TYPE II, Diode Washer DO-4, Diode Washer DO-5, TO-36, TO-5 and TO-18 3 Holes, TO-5 and TO-18 4 Holes
  • Längd: n/a, 100 ft, 400 ft
  • Bredd: n/a, 0.5 to 24 inch (in 0.5 inch increments)
  • Vidhäftande typ: No Adhesive, Adhesive One Side, Adhesive Both Sides
  • Storlek: n/a, 8x8 inch (Sheet), 8x10 inch (Sheet)
  • Dimension A: 1.563 inch, 1.593 inch, 1.65 inch, 1.7 inch, 1.73 inch, 1.78 inch, 2.07 inch, 1.56 inch, 1.25 inch, 1.312 inch, 1.375 inch, 1.44 inch, 1.275 inch, 1.35 inch, 0.437 inch, 0.5 inch, 0.61 inch, 0.687 inch, 0.71 inch, 0.75 inch, 0.855 inch, 0.86 inch, 1.125 inch, 1.41 inch, 0.91 inch, 0.983 inch, 1 inch, 0.36 inch, 0.51 inch, 0.512 inch, 0.625 inch, 0.8 inch, 0.812 inch, 0.875 inch, 1.18 inch, 1.5 inch, 1.063 inch, 0.25 inch, 0.39 inch, 0.865 inch, 0.984 inch
  • Dimension B: 1.05 inch, 1.1 inch, 1.065 inch, 1.14 inch, 1.187 inch, 1.25 inch, 1.56 inch, 0.7 inch, 0.762 inch, 0.825 inch, 1 inch, 0.75 inch, 0.8 inch, 0.312 inch, 0.385 inch, 0.56 inch, 0.562 inch, 0.5 inch, 0.41 inch, 0.6 inch, 0.63 inch, 0.74 inch, 0.625 inch, 0.81 inch, 0.26 inch, 0.14 inch, 0.2 inch, 0.161 inch, 0.195 inch, 0.125 inch, 0.19 inch, 0.115 inch, 0.145 inch, 0.313 inch, 0.255 inch, 0.515 inch, 0.38 inch, 0.69 inch, 0.1 inch, 1.125 inch, 0.65 inch, 0 inch
  • Dimension C: 0.14 inch, n/a, 0.156 inch, 0.122 inch, 0.165 inch, 0.158 inch, 0.17 inch, 0.245 inch, 0.218 inch, 0.16 inch, 0.225 inch, n/a, 0.187 inch, 0.24 inch, 0.23 inch, 0.2 inch, 0.355 inch, 0.432 inch, 0.036 inch, 0.04 inch, 0.65 inch, 0.78 inch, 0.984 inch
  • Dimension D: 0.08 inch, n/a, 0.14 inch, 0.07 inch, 0.046 inch, 0.062 inch, 0.093 inch, n/a, 0.094 inch, 0.063 inch, 0.6 inch, 0.04 inch, 0.075 inch, 0.1 inch, 0.055 inch, 0.4 inch, 0.122 inch, 0.12 inch, 0.125 inch, 0.141 inch, 0.156 inch, 0.147 inch, 0.15 inch, 0.115 inch, 0.16 inch, 0.145 inch, 0.142 inch
  • Dimension E: 1.187 inch, n/a, 1.17 inch, 0.96 inch, 0.58 inch, 0.665 inch, 0.626 inch, n/a
  • Dimension F: 0.43 inch, n/a, 0.2 inch, 0.48 inch, 0.046 inch, 0.101 inch, n/a
  • Dimension G: 0.1 inch, n/a, 0.325 inch, 0.265 inch, 0.217 inch, n/a
  • Produkttyp: Thermal Dielectric Pad
  • Konstruktionens material: 1678, T500, T444, 1674, T609, 1671, T441-08
Safety Warning

Fullständig produktbeskrivning

Parker Chomerics CHO-THERM Thermally Conductive Electrical Insulator Pads are designed for use where the highest possible thermal, dielectric, and mechanical properties are required. A dielectric pad is a thermally conductive gasket material that specifically provides electrical isolation between the mating materials.

This family differs from thermally conductive gap filler pads because thermally conductive electrical insulator pads are usually more thin and have a very small compliance ranges due to their high hardness value.

CHO-THERM Thermally Conductive Electrical Insulator Pads are reinforced with fiberglass cloth, strengthening the pads against tear, cut-through and punctures. These materials are available in sheet form, roll stock and die-cut configurations. With a proven track record spanning several decades in multiple applications, these products are the first choice for high-end power supplies, industrial, aerospace, and military/avionics applications.

CHO-THERM Thermally Conductive Electrical Insulator Pads are available in various performance levels from Thermal Conductivity 0.4 to 2.6 W/m-K.

Features and Benefits:
• Excellent thermal properties
• High dielectric strength
• Excellent mechanical strength and puncture resistance
• 100% inspected for dielectric properties on every sheet
• Optional Acrylic Pressure Sensitive Adhesive (PSA) attachment available on one or both sides
• UL 94 HB flammability rating
• Meets RoHS specifications
• Extremely low NASA outgassing

Typical Applications:

• Power conversion equipment
• Power supplies and UPS
• Power semiconductors
• Automotive electronics
• Motor and engine controllers
• Military electronics

Relaterade dokument

×

A20641
179336