CODE-1188-1 - Swivel Sprays - Code 1188 | Sverige

Swivel Sprays - Code 1188 | #CODE-1188-1

CODE-1188

Swivel Sprays - Code 1188 | #CODE-1188-1

The Parker Conflow Code 1188 - swivel spray is an easily controllable, multi-directional spray unit used for dust suppression or cleaning of chutes in mining or quarrying applications.


Tekniska specifikationer

  • Anslutningsstorlek: 1/2" BSP, 1/2" NPT, 3/8" BSP, 3/8" NPT
  • Maximalt drifttryck: 105 bar
  • Munstycke, stil: Flat fan, cone, jet
  • Antal höljen: 1,2 or 4
  • Driftfunktioner: Adjustable spray direction
  • Vikt: 0.04-1.2 kg
  • Applikation: Dust Supression
  • Industri: Mining
Safety Warning

Artikelinformation

Parker Conflow’s Code 1188 is an easily controllable multi-directional spray unit that is used for dust suppression or cleaning of chutes in mining or quarrying applications.

The direction of the spray is controlled by turning the spring-loaded ball to the required position with the key provided, or a screwdriver.

Code 1188 has many options including single, double and four-way housings with flat fan, cone and jet spray forms giving maximum spray coverage, with efficient use of the fluid.

Code 118 has a 1/2" connection (BSP or NPT) and operates to a maximum working pressure of 105 bar.

Markets:
• Quarrying
• Mining

Features/Benefits:
• Option of Flat fan, cone and jet spray forms – multiple spray forms for different applications.
• Spray profile can easily be adjusted once installed to suit application.
• Single, double and 4 head spray housings for added flexibility.
• Multiple spray head options.

Applications:
• Dust suppression on conveyer belts, particularly at transfer points and discharges into bunkers.
• The flat fan type is ideal for providing a knife edge cleaning operation for chutes.
• Dust suppression on cutting machines, AFC transfers and feeder breakers.

Läs mer Visa mindre

CAD-ritningar + filer

Inga CAD-filer tillgängliga

OK

x

Relaterade dokument

×

Kvantitet
Begär offert

Objektet har lagts till i kundvagnen för offerter GÅ TILL KUNDVAGN FÖR OFFERTER

x

OK

x

Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Telefon

0046 8 5979 5000

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

A20641
687414