CLEAN-PAK SONIC 80% | #CP8-A-10-22


LOADING IMAGES
CP8-A-10-22

CLEAN-PAK SONIC 80% | #CP8-A-10-22 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Tekniska specifikationer

  • Depth (inch): 22
  • Maximum Operating Temperature (F): 190
  • Nominal Size (inch): 24X24X22
  • Height (inch): 23.375
  • Width (inch): 23.375
  • Flow Rate (CFM): 1968
  • Applikation: HVAC
  • Märke: Airguard
  • Uppfyllda specifikationer: Classified Per UL Standard 900 for Flammability
  • Djup: 55.88 cm, 22 inch
  • För vätsketyp: Air
  • Filtereffektivitet, märkvärde: MERV 14
  • Flödeshastighet: 1968 ft3/min
  • Höjd: 59.3725 cm, 23.375 inch
  • Startmotstånd: 0.35 in wg
  • Industri: Commercial and Industrial
  • Konstruktionens material: Sonic Welded Pocket Construction, Galvized Steel Header and Pocket Retainers
  • Maximalt drifttryck: 1.5 inch
  • Maximal arbetstemperatur: 190 °F, 88 °C
  • Medier: High Efficiency, Meltblown Synthetic Media
  • Mikronklassificering: ≥ 75% : 0.3 to 1.0 micron
  • Lägsta drifttryck: 0 inch
  • Monteringstyp: HVAC Frame Systems
  • Storlek: 24 x 24 x 22 inch (nom)
  • Vikt: 2.476 kg, 5.46 lb
  • Bredd: 59.3725 cm, 23.375 inch
  • Filtertyp: Bag Filters
  • Division: HVAC Filtration Division
  • Teknologi: Filtration
Safety Warning

Artikelinformation

The Airguard® Clean-Pak™ Sonic is an economical, entry-level, synthetic, extended-surface, pocket filter for basic commercial and industrial applications that offers basic functionality for customers on a budget. It has a reduced environmental impact versus fiberglass and is resistant to humidity and moisture. The Clean-Pak construction includes sonic-welded pockets, polypropylene fabric ribbon separators, and galvanized steel header and pocket retainers.
Features/Benefits:
Minimum efficiency reporting value 14 efficiency rating 
Maximum surface and superior airflow with uniform media spacing
High efficiency, meltblown, synthetic media, resistant to humidity and moisture
Sonic weld construction
Reduced environmental impact versus fiberglass
Classified per UL Standard 900 for flammability
Applications:
Filtration for basic commercial and industrial applications

Läs mer Visa mindre

CAD-ritningar + filer

Inga CAD-filer tillgängliga

OK

x

Kvantitet
Begär offert

Objektet har lagts till i kundvagnen för offerter GÅ TILL KUNDVAGN FÖR OFFERTER

x

OK

x

Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Telefon

0046 8 5979 5000

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

A20641
682632