Hose Whip Restraint | Product Series

Filtrera efter

    Inga filter har valts

Type

Flödeshastighet

Connection

Drifttryck

Hose I.D. (inch)

Portanslutning

Anslutningsstorlek

Rörknippe, typ

Konstruktionens material

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
Hose Whip Restraint

Hose Whip Restraint

Parkers Hose Whip Restraint system is designed to prevent whipping of a pressurized hose in the event of a hose separating from its fitting.

Tekniska specifikationer

  • Tillbehör ingår: Restraints
  • Slang, utvändig diameter: up to 2.78 inch, up to 71 mm
  • Konstruktionens material: Metal
Safety Warning

Fullständig produktbeskrivning

Parkers Hose Whip Restraint system is designed to prevent whipping of a pressurized hose in the event of a hose separating from its fitting. The Hose Whip Restraint provides an additional level of safety and helps prevent damage to nearby equipment or injury to operators near the failed hose by limiting the whip or travel of the pressurized hose after it breaks free from its fitting. The system is comprised of two parts – a hose collar and a cable assembly. The hose collar is selected based on the outside diameter of the hose, and the cable assembly is selected based on the type of hose connection. Two types of cable assemblies are available- one for flange-type connections, and the other for port adapters.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Prevents whip or travel of hose when it breaks free of fitting

Applications:
• The Hose Whip Restraint is not to be used in place of proper hose crimper procedures
• Exceeding the maximum operating pressure of the hose jeopardizes the proper operation of the Hose Whip Restraint system

Relaterade dokument

Literature and Reference Materials
Hose Whip Restraint
Communities, Blogs & Industry Links
Hydraulic Hose User Safety
×
Produkter Type Flödeshastighet Connection Drifttryck Hose I.D. (inch) Portanslutning Anslutningsstorlek Rörknippe, typ Konstruktionens material
WRC1212 Hose Collar na 0.470 M6
WRC1313 Hose Collar na 0.510 M6
WRC1415 Hose Collar na 0.55 M6
WRC1718 Hose Collar na 0.67 M6
WRC1819 Hose Collar na 0.71 M6
WRC2021 Hose Collar na 0.79 M6
WRC2223 Hose Collar na 0.87 M6
WRC2425 Hose Collar na 0.95 M6
WRC2526 Hose Collar na 0.980 M6
WRC2728 Hose Collar na 1.06 M6
WRC2829 Hose Collar na 1.100 M6
WRC3031 Hose Collar na 1.180 M6
WRC3435 Hose Collar na 1.34 M6
WRC3637 Hose Collar na 1.42 M6
WRC3839 Hose Collar na 1.500 M6
WRC4445 Hose Collar na 1.73 M6
WRC4547 Hose Collar na 1.770 M8
WRC4850 Hose Collar na 1.89 M8
WRC5153 Hose Collar na 2.01 M8
WRC5456 Hose Collar na 2.13 M8
WRC6365 Hose Collar na 2.48 M8
WRC6971 Hose Collar na 2.72 M8
WRA145 Cable Assembly Port Adapter 0.57 M6
WRA170 Cable Assembly 10200 m³/h @ 7 barg Port Adapter Maximum: 10 barg (145 psig) 0.67 Air: DN 300 - Water: 2" M6 Removable Stainless Steel Shell and Tubes
WRA185 Cable Assembly Port Adapter 0.73 M6
WRA205 Cable Assembly Port Adapter 0.810 M6
WRA225 Cable Assembly Port Adapter 0.89 M6
WRA245 Cable Assembly Port Adapter 0.96 M6
WRA265 Cable Assembly Port Adapter 1.04 M6
WRA305 Cable Assembly Port Adapter 1.2 M6
WRA365 Cable Assembly Port Adapter 1.44 M8
WRA425 Cable Assembly Port Adapter 1.67 M8
WRA455 Cable Assembly Port Adapter 1.79 M8
WRA490 Cable Assembly Port Adapter 1.93 M8
WRA525 Cable Assembly Port Adapter 2.07 M8
WRA600 Cable Assembly Port Adapter 2.360 M8
WRF085 Cable Assembly Flange 0.33 M6
WRF105 Cable Assembly Flange 0.41 M8
WRF125 Cable Assembly Flange 0.49 M8
WRF145 Cable Assembly Flange 0.57 M8
WRF165 Cable Assembly Flange 0.65 M8
WRF205 Cable Assembly Flange 0.810 M8
WRC4243 Hose Collar na 1.650 M6
WRA115 Cable Assembly Port Adapter 0.45 M6
WRA132 Cable Assembly Port Adapter 0.52 M6
WRA148 Cable Assembly Port Adapter 0.58 M6
WRA195 Cable Assembly Port Adapter 0.77 M6
WRA228 Cable Assembly Port Adapter 0.90 M6
WRA275 Cable Assembly Port Adapter 1.08 M6
WRA340JIC Cable Assembly Port Adapter 1.34 M8
WRA340S Cable Assembly Port Adapter 1.34 M6
WRA415 Cable Assembly Port Adapter 1.63 M8
WRA415S Cable Assembly Port Adapter 1.63 M6
WRA480 Cable Assembly Port Adapter 1.89 M8
WRA480S Cable Assembly Port Adapter 1.89 M6
WRA640 Cable Assembly Port Adapter 2.52 M8

A20641
687583