Hydrauliska pressmaskiner och utrustning

Filtrera efter

Inga filter har valts

Maximalt drifttryck

Invändig diameter

Teknologi

Division

Produkttyp

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

Hydrauliska pressmaskiner och utrustning


Hydrauliska pressmaskiner och utrustning

Parker delivers exceptional quality and reliability when it comes to hydraulic crimping equipment and tooling. Factory-quality hose
assemblies can be quickly, easily, and cost effectively manufactured
with Parker’s complete line of equipment and tooling from hose saws, to push-on stands, to hydraulic crimpers, to cleaning and capping systems.


Parkers Parkrimp-familj med pressmaskiner gör det möjligt för användarna att snabbt, enkelt och kostnadseffektivt tillverka slangmontage med fabrikskvalitet.

Visar 10 av 9

Parkers Parkrimp-pressverktyg har flera nyckelfunktioner som ger slangmontage av fabrikskvalitet.

Visar 10 av 38

Parker’s TH8-380 production crimper is designed to withstand the rigors of high volume production hose assembly manufacturing.

Visar 10 av 1

Parker's Ultra Clean System removes contaminants from inside hydraulic hose assemblies, thereby reducing the risk of downtime resulting from clogged filters, component malfunctions and hose failure.

Visar 10 av 2

The Engineered Flange Seal (EFS) is designed to fit precisely into the seal groove of a Parker Code 61 or Code 62 Flange.

Visar 10 av 6

Parker's Clean Seal Caps are a quick, easy, and clean alternative to cap your hose and fitting assemblies. These caps reduce contamination, capping time, and cap inventory as one cap may fit many different end configurations and sizes.

Visar 10 av 30

Parker's Hose Cleaning Accessories work in conjunction with the Hose Cleaning Kit to remove contaminants from inside hydraulic hose assemblies,thereby reducing the risk of downtime resulting from clogged filters,component malfunctions and hose failure.

Visar 10 av 19

Parker's Heat Shrink Machine is used to shrink Clean Seal Caps tightly around assemblies, providing protection from possible re-contamination when using traditional capping and plugging methods.

Visar 10 av 1

Replacement blades for Parflex Hose Cut-off machines and hand held cutting tools.

Visar 10 av 4

Parker's Heat Gun Diffuser is specifically engineered for use with our Electric Heat Gun and Heat Gun Stand that suctions directly to your workbench for easy, hands-free operation of the heat gun.

Visar 10 av 1

Parker's Electric Heat Gun is used to shrink Clean Seal Caps tightly around assemblies, providing protection from possible re-contamination when using traditional capping and plugging methods.

Visar 10 av 1

Parker vise blocks are a clamping tool used to hold the hose while attaching field attachable fittings.

Visar 10 av 2

Parker offers a wide array of portable crimper power units to increase productivity and versatility for smaller hose assembly needs.

Visar 10 av 10

Parker’s production crimper are designed for small and high volume production of hose assemblies.

Visar 10 av 8

Parker's Parkrimp colour-coded crimper die sets enables any user to make easily factory-quality hose assemblies with several key features.

Visar 10 av 18

If your equipment relies on hydraulic systems, you know:
It is not "IF", but "WHEN" a hydraulic hose fails, the race against downtime begins.
Parker is here to help you win the race by making your own hose assemblies www.easy-crimping.com.

Visar 10 av 4

Crimper mounts for the Parflex MiniKrimp™ crimper are available in an upright vise mount, side vise mount or table mount design.

Visar 10 av 3

Parflex offers one hand-held crimping pump and two air/hydraulic crimping pumps designed for use with the MiniKrimp™, Karrykrimp, and Karrykrimp 2 crimpers.

Visar 10 av 3

Crimper Dies for Parflex hoses, size -1.5 up to -20 hoses. Some hose sizes have multiple dies available in a series. Before purchasing any die, please refer to specifications on Crimpsource. See the link in the Related Documents Tab.

Visar 10 av 77

The TH1E-5 is the first manual fitting insertion device for the assembly or pre-assembly of low, medium and high pressure hose assemblies up to size -20.

Visar 10 av 1

Parker’s Cut-Off Machines offer industry leading performance that are engineered for decades of production.

Visar 10 av 3

The TH8E-100 is a smart, portable crimping machine. With a simple app, users configure settings and die sets from their smartphone or tablet. The data goes to the machine's PLC interface via Bluetooth, enhancing the efficiency of the crimping process.

Visar 10 av 1

Note: This product is no longer available - please contact us for further assistance

Visar 10 av 1

Note: This product is no longer available - please contact us for further assistance

Visar 10 av 1

A20641
A20641