IO-Link Pressure Sensor and Switch SCPSi / SensoControl | Product Series

Filtrera efter

    Inga filter har valts

Drifttryck

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
IO-Link Pressure Sensor and Switch SCPSi / SensoControl

IO-Link Pressure Sensor and Switch SCPSi / SensoControl

The Parker SCPSi is a fully electronic pressure sensor that measures and monitors the pressure of machines and systems. Its smart functions and settings open up new possibilities in machine design, with considerable savings potential.

Tekniska specifikationer

  • Märke: SensoControl
  • Division: High Pressure Connectors Europe Division
  • Industri: Industrial
  • Applikation: Hydraulic application
  • Teknologi: Pressure
  • Produkttyp: IO-Link Pressure Transmitter / Switch
  • Produkt, stil: IO-Link sensor
  • Arbetstemperatur: -25 to 85 °C
  • Precision: ≤ 0.5% Full Scale
  • Uteffekt, typ: 2 switching outputs, NPN / PNP, 1 IO-Link output
  • Elektrisk anslutning: M12
  • Portstorlek: G 1/4" BSPP
  • Porttyp: BSPP
  • Uppfyllda specifikationer: CE
  • Vikt: Approx. 80 g
  • Höjd: na
  • Längd: na
  • Bredd: 22.0 mm
Safety Warning

Fullständig produktbeskrivning

The fully electronic pressure switch SCPSi is adjustable and free from susceptible mechanical and moving components.

With its digital interface and smart functions, the SCPSi is future-proof for the increasing demands of automation solutions.

The 2 switching outputs are individually and safely parameterized from the machine control system via the standardized digital IO-Link interface (IEC 61131-9). This replaces manual programming and the commissioning phase is considerably shortened. Devices can be replaced during operation without the need for reparameterization. In order to react promptly to machine status changes or process adjustments, the re-parameterization is carried out during operation.

As an alternative to the switching functions, diagnostic values, process data and status messages are recorded directly via IO Link and enable subsequent more complex analyses. Via the integrated temperature measurement of the pressure measuring cell, the media or ambient temperature is recorded.

IO-Link replaces time-consuming manual programming and eliminates the need for a sensitive key display with the manufacturer-dependent setting menu.
This more compact, more resistant design without key display, in combination with the smart functions & setting options, opens up new possibilities in machine design for the machine designer, with considerable savings potential.

The compact stainless steel housing allows space-saving use, even in harsh environments.

The proven stainless steel measuring cell with the wide pressure range (from -1 up to 600bar) allows a wide range of applications for liquid and gaseous media. The media contacting pressure connection with the pressure measuring cell is monolithically manufactured from a stainless steel without welds and sets new standards in media compatibility and pressure resistance.

The packaging variant optimized for OEM's is environmentally friendly, cost-optimized and facilitates handling.

Markets:
• Energy
• Environment
• Industrial
• Infrastructure
• Machine tools
• Materials handling
• Power generation
• Process
• Mobile hydraulic
• Power packs

Features / Advantages:
• Pressure sensor / -switch
• Temperature measurement
• Industry 4.0-ready
• IO-Link 1.1
• Smart Sensor Profile 2nd Edition
• Plug & Play
• Compact
• Optimized design
• Adjustable via IO-Link
• Readable via IO-Link
• Useable as IO-Link sensor or switch

• Monolithic pressure cell

 

Applications:

• Hydraulic application 

Relaterade dokument

Kontakt- och supportinformation
Feedback Form
Services
IODD SCPSI
Compliance, Certifications & Safety
HPCE_ISO9001_WBL
×
Produkter Drifttryck
SCPSi-001-04-07 -1…1 bar
SCPSi-004-04-07 -1…4 bar
SCPSi-010-04-07 -1…10 bar
SCPSi-025-04-07 -1…25 bar
SCPSi-060-04-07 0…60 bar
SCPSi-100-04-07 0…100 bar
SCPSi-250-04-07 0…250 bar
SCPSi-400-04-07 0…400 bar
SCPSi-600-04-07 0…600 bar

A20641
687614