Prototyping cables - IQAN flying lead cables | Product Series

Filtrera efter

    Inga filter har valts

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
Prototyping cables - IQAN flying lead cables

Prototyping cables - IQAN flying lead cables

Parker’s IQAN prototyping cables are 2.5 m in length and consist of each controller's mating connector pre-assembled with numbered, automotive wire, flying leads.

Tekniska specifikationer

  • Tillbehör ingår: LC5 to LL Adapter Cable, IQAN Prototype Cable, IQAN-TOC2 Prototype System Cable, IQAN Prototype Cables
  • Antal positioner: 6+12, 42, 6, 16+4+4, 16, 16+4, 16+8, 4, 2, 12, 18, 6+8, 6+8+10+12, 66, 73
Safety Warning

Fullständig produktbeskrivning

Parker’s IQAN prototyping cables are available for each of the IQAN controllers, displays, levers and joysticks. The cables are an easy way to quickly interface your machine functions to an IQAN controller without having to build a custom harness from scratch.  The numbered wires help identify each signal and the 2.5 meter length is perfect for interfacing to other connectors or to a terminal strip when doing a machine prototype.

Markets:
• Mobile
• Transportation

Features/Benefits:
• All wires pre-installed in the mating connector
• Easy to source as a single part number to save time for prototypes

Applications:
• Any mobile equipment or vehicle

These should not be used as part of a production vehicle harness without appropriate protection from environmental stresses added by the user.

Relaterade dokument

×
Produkter

A20641
936514