OBSOLETE: Master Display module - IQAN-MDM | Product Series

Filtrera efter

    Inga filter har valts

Modellnummer

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
OBSOLETE: Master Display module - IQAN-MDM

OBSOLETE: Master Display module - IQAN-MDM OBSOLETE

Obs: Denna produkt är inte längre tillgänglig - kontakta oss för ytterligare hjälp.

Tekniska specifikationer

  • Strömförsörjning, spänning: 9 to 32 VDC
  • Maximal arbetstemperatur: 70 °C
  • Lägsta driftstemperatur: -30 °C
  • Antal ingångar: 0
  • Antal utgångar: 1
  • Kapslingsskydd, märkvärde: IP65 (front panel)
  • Uppfyllda specifikationer: 2004/108/EC
  • Elektrisk anslutning: AMP/Tyco
  • Displaytyp: 2.8" Monochrome LCD
  • Gränssnitt för kommunikation: 1x CAN, RS232
Safety Warning

Fullständig produktbeskrivning

Parker’s IQAN-MDM is a legacy master display unit with navigation buttons. The MDM works with the expansion modules in older IQANdevelop software platform control systems. The unit is fully programmable to work as a master for controlling vehicle applications, as a graphical user interface and as a CAN interface. The buttons make it easy to adjust, calibrate and measure the IQAN system.

IQAN-MDM has a 2.8” FSTN, black & white LCD for the best readability in all lighting conditions. The display uses Chip-On-Glass technology for high reliability. IQAN-MDM can be used in both 12 and 24 Vdc systems.
The IQAN-MDM is sold ‘empty’ (un-programmed) from Parker. The OEM can quickly and easily upload their various machine applications, making this unit perfect for field service replacement in existing equipment.

The IQAN-MDM is in phase-out status and is not recommended for new applications.

Markets:
• Construction equipment
• Forestry
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors system inputs and outputs
• Easy program uploading reduces service part numbers needed
• Simple graphic page creation
• CAN bus

Applications:
• Total machine control
• Control system HMI and operator information center

Relaterade dokument

×
Produkter Modellnummer
5010010 IQAN-MDM

A20641
936514