Skaffa ditt Parker-konto idag!
Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.
Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.
12, 24, 36 and 48 month service kits for K-MT 1-8 and KA-MT 1-8 compressed air dryers.
Literature and Reference Materials |
---|
Parker Zander Service Catalogue - (English) |
Product Demos & Tutorials |
---|
Video - Adsorption: What is Snowstorm Filling? |
Produkter | Modellnummer | Version | Satstyp |
---|---|---|---|
SKK1-K4/D3/12 | K-MT 1-4 (115V/230V) | Generation 3 (01/2019 to present) | 12 and 36 Months Service |
SKK1-K4/D2/48 | K-MT 1-4 | Generation 2 (07/2011 to 12/2018) | 48 Months Service |
SKK6-K7/D2/48 | K-MT 6-7 | Generation 2 (07/2011 to 12/2018) | 48 Months Service |
SKK8/D2/48 | K-MT 8 | Generation 2 (07/2011 to 12/2018) | 48 Months Service |
SKK1-K4/DA2/12 | KA-MT 1-4 | Generation 2 (07/2011 to 12/2018) | 12 and 36 Months Service |
SKK6-K7/DA2/12 | KA-MT 6-7 | Generation 2 (07/2011 to 12/2018) | 12 and 36 Months Service |
SKK8/DA2/12 | KA-MT 8 | Generation 2 (07/2011 to 12/2018) | 12 and 36 Months Service |
SKK1-K4/DA2/24 | KA-MT 1-4 | Generation 2 (07/2011 to 12/2018) | 24 Months Service |
SKK6-K7/DA2/24 | KA-MT 6-7 | Generation 2 (07/2011 to 12/2018) | 24 Months Service |
SKK8/DA2/24 | KA-MT 8 | Generation 2 (07/2011 to 12/2018) | 24 Months Service |
SKK1-K4/DA2/48 | KA-MT 1-4 | Generation 2 (07/2011 to 12/2018) | 48 Months Service |
SKK6-K7/DA2/48 | KA-MT 6-7 | Generation 2 (07/2011 to 12/2018) | 48 Months Service |
SKK8/DA2/48 | KA-MT 8 | Generation 2 (07/2011 to 12/2018) | 48 Months Service |
K-MT12A | K-MT and KA-MT 1-8 | Generation 1 (05/2003 to 06/2011) | 12 and 36 Months Service |
K-MT24A | K-MT and KA-MT 1-8 | Generation 1 (05/2003 to 06/2011) | 24 Months Service |
K-MT48A | K-MT and KA-MT 1-4 | Generation 1 (05/2003 to 06/2011) | 48 Months Service |
K-MT48B | K-MT and KA-MT 6 - 8 | Generation 1 (05/2003 to 06/2011) | 48 Months Service |
RKA1-A4 | KA-MT 1-4 | Generation 1 and 2 (Up to 12/2018) | 12, 24, 36 and 48 Months Service |
RKA6-A8 | KA-MT 1-8 | Generation 1 and 2 (Up to 12/2018) | 12, 24, 36 and 48 Months Service |
ZHM100/450 | K-MT and KA-MT 1-8 | All | Dew Point Sensor |
VASSDD08/15 | K-MT and KA-MT 1-8 | All | Silencer |
DESPAC1MS | K-MT and KA-MT 1-8 | All | Desiccant Pack 1 Kg |
DESPAC4MS | K-MT and KA-MT 1-8 | All | Desiccant Pack 4 Kg |
DESPAC15MS | K-MT and KA-MT 1-8 | All | Desiccant Pack 15 Kg |
SKK8/D2/24 | K-MT 8 | Generation 2 (07/2011 to 12/2018) | 24 Months Service |
SKK6-K7/D2/24 | K-MT 6-7 | Generation 2 (07/2011 to 12/2018) | 24 Months Service |
SKK8/D2/12 | K-MT 8 | Generation 2 (07/2011 to 12/2018) | 12 Months Service |
SKK1-K4/D3/24 | K-MT 1-4 (115V/230V) | Generation 3 (01/2019 to present) | 24 Months Service |
SKK1-K4/D3/48 | K-MT 1-4 (230V) | Generation 3 (01/2019 to present) | 48 Months Service |
SKK1-K4/D3/48/115 | K-MT 1-4 (115V) | Generation 3 (01/2019 to present) | 48 Months Service |
SKK6-K7/D3/12 | K-MT 6-7 (115V/230V) | Generation 3 (01/2019 to present) | 12 and 36 Months Service |
SKK6-K7/D3/24 | K-MT 6-7 (115V/230V) | Generation 3 (01/2019 to present) | 24 Months Service |
SKK6-K7/D3/48 | K-MT 6-7 (230V) | Generation 3 (01/2019 to present) | 48 Months Service |
SKK6-K7/D3/48/115 | K-MT 6-7 (115V) | Generation 3 (01/2019 to present) | 48 Months Service |
SKK8/D3/12 | K-MT 8 (115V/230V) | Generation 3 (01/2019 to present) | 12 and 36 Months Service |
SKK8/D3/24 | K-MT 8 (115V/230V) | Generation 3 (01/2019 to present) | 24 Months Service |
SKK8/D3/48 | K-MT 8 (230V) | Generation 3 (01/2019 to present) | 48 Months Service |
SKK8/D3/48/115 | K-MT 8 (115V) | Generation 3 (01/2019 to present) | 48 Months Service |
SKK1-K4/DA3/12 | KA-MT 1-4 | Generation 3 (01/2019 to present) | 12 and 36 Months Service |
SKK1-K4/DA3/24 | KA-MT 1-4 | Generation 3 (01/2019 to present) | 24 Months Service |
SKK1-K4/DA3/48 | KA-MT 1-4 | Generation 3 (01/2019 to present) | 48 Months Service |
SKK6-K7/DA3/12 | KA-MT 6-7 | Generation 3 (01/2019 to present) | 12 and 36 Months Service |
SKK6-K7/DA3/24 | KA-MT 6-7 | Generation 3 (01/2019 to present) | 24 Months Service |
SKK6-K7/DA3/48 | KA-MT 6-7 | Generation 3 (01/2019 to present) | 48 Months Service |
SKK8/DA3/12 | KA-MT 8 | Generation 3 (01/2019 to present) | 12 and 36 Months Service |
SKK8/DA3/24 | KA-MT 8 | Generation 3 (01/2019 to present) | 24 Months Service |
SKK8/DA3/48 | KA-MT 8 | Generation 3 (01/2019 to present) | 48 Months Service |
P02/ZR | KA-MT 1-8 | Generation 3 (01/2019 to present) | Oil Indicator Tube |
SKK1-K4/D2/12 | K-MT 1-4 | Generation 2 (07/2011 to 12/2018) | 12 Months Service |
SKK6-K7/D2/12 | K-MT 6-7 | Generation 2 (07/2011 to 12/2018) | 12 Months Service |
SKK1-K4/D2/24 | K-MT 1-4 | Generation 2 (07/2011 to 12/2018) | 24 Months Service |
DESPAC2LAB | K-MT-LAB (All models) | All | 36 Months Service |
SKK1-K3/L1/12 | K-MT-LAB 1-3 | All | 12 Months Service |
SKK1-K3/L1/24 | K-MT-LAB 1-3 | All | 24 Months Service |
SKK6/L1/12 | K-MT-LAB 6 | All | 12 Months Service |
SKK6/L1/24 | K-MT-LAB 6 | All | 24 Months Service |