CDAS, OFAS, FBP HL/LE Vacuum Pumps and Maintenance Kits. | #M12.HLVAP-OL-02-120


LOADING IMAGES
M12.HLVAP-OL-02-120

CDAS, OFAS, FBP HL/LE Vacuum Pumps and Maintenance Kits. | #M12.HLVAP-OL-02-120

12 months full oil change and maintenance kit


Tekniska specifikationer

  • Modellnummer: HLVAP-OL-02-120
  • Produkttyp: 12 month Service Kit
  • Märke: Parker
  • Contains: HLVAP Vacuum pump(s), vacuum valve, 3m vacuum hose and fittings.
Safety Warning

Artikelinformation

The purge air requirement for a heatless vacuum assisted dryer is reduced from around 20% to 3% of a standard heatless dryer.

Energy reductions from reducing the purge air offsets the energy required to operate the vacuum pump, and provides significant energy savings overall.

CDAS/OFAS/FBP LE heatless vacuum assisted dryers operate almost identically to a standard heatless dryer, however their design includes two additional components, a vacuum valve and a vacuum pump.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Läs mer Visa mindre

CAD-ritningar + filer

Inga CAD-filer tillgängliga

OK

x

Relaterade dokument

×

Kvantitet
Begär offert

Objektet har lagts till i kundvagnen för offerter GÅ TILL KUNDVAGN FÖR OFFERTER

x

OK

x

Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Telefon

0046 8 5979 5000

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

A20641
A22066