MGD Mixed Gas Dispense System | Product Series

Filtrera efter

    Inga filter har valts

Outlet Connection

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
MGD Mixed Gas Dispense System

MGD Mixed Gas Dispense System OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Tekniska specifikationer

  • Division: Gas Separation and Filtration Division EMEA
  • Industri: Food & Beverage
  • Applikation: Wineries
  • Produkttyp: Nitrogen Gas Generator
  • Teknologi: Filtration
  • Kväve, renhet: 99.80 %
  • Flödeshastighet: 5.0 L/min
  • Drifttryck: 8 bar, 116 psi
  • Elkrav: 110 to 230 VAC 1ph, 50/60 Hz
  • Märke: Parker domnick hunter, domnick hunter
  • Vikt: 50 kg, 110 lb
  • Höjd: 887 mm, 35 inch
  • Bredd: 553 mm, 21 inch
  • Djup: 257 mm, 10 inch
Safety Warning

Fullständig produktbeskrivning

The Parker domnick hunter Mixed Gas Dispense system presents an easy, convenient solution for N2 and CO2 blended gas for beer, wine and soft drink syrup dispense.

Using Pressure Swing Adsorption (PSA) technology and an integral oil-free air compressor, the system produces a supply of clean, dry, high purity nitrogen from compressed air. When connected to a CO2 cylinder, the system can produce mixed blends of CO2 and N2 in a number of pre-determined ratios.

The N2 is blended with CO2 using gas blenders to provide up to three different gas mixes including 60% N2 / 40% CO2 for smooth/cream ales, 70% N2 / 30% CO2 for stouts and 100% N2 for the preservation/dispensing of wine and soft drink syrups.

Incorporating McDantim gas blending technology, the system ensures that accurate, consistent gas mixtures are produced with total reliability.

A consistent gas mix prevents fobbing which is caused due to over-carbonation, so less beer is wasted. This saves money and allows for more efficient operation.

Features:

• Compact design

• Low maintenance

• McDantim gas blending technology

• Uses proven PSA technology

• N2 purity of 99.8% (less than 0.2% O2 content)

• Can produce 100% pure N2

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Relaterade dokument

×
Produkter Outlet Connection
MGD2 3 Blending Options
MGD3 4 Blending Options

A20641
A22066