OBSOLETE: MR-Series Round Frame Asynchronous Induction Motors | Sverige

OBSOLETE: MR-Series Round Frame Asynchronous Induction Motors | Product Series

Filtrera efter

    Inga filter har valts

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

OBSOLETE: MR-Series Round Frame Asynchronous Induction Motors OBSOLETE

Obs: Denna produkt är inte längre tillgänglig - se avsnittet "Rekommenderade produkter" på denna sida för alternativa produkter, eller kontakta oss för ytterligare hjälp.

Tekniska specifikationer

  • Produkttyp: Round Frame Asynchronous Motor
  • Ramstorlek: 56 to 200 mm (MS2), 180 to 355 mm (T2C)
  • Kontinuerlig uteffekt: 0.09 to 315 kW
  • Märkhastighet: 0 to 3000 RPM
  • Ingångsspänning: 3*400/460 VAC
  • Motor, antal poler: 2, 4, 6
  • Återkopplingstyp: Encoder (optional)
  • Kompatibel Parker-styrenhet: AC30V, AC690+, AC890, AC890PX-M
  • Kapslingsskydd, märkvärde: IP55
  • Uppfyllda specifikationer: CE
Safety Warning

Fullständig produktbeskrivning

Note: This product is no longer available - please refer to the "Recommended Products" section of this product page for details on any suitable alternative products, or contact us for further assistance.

These IE2 efficiency round frame asynchronous induction motors are suitable for use with the entire range of Parker AC Inverters. Featuring a durable rigid construction, these motors are specially engineered for use in heavy industrial applications. Featuring axial, In-Line force ventilation fan and optional 2048 ppr encoder, the round frame MR Series motor is suitable for general purpose open or closed-loop control applications. For higher dynamic performance, such as that required in printing or test rig applications, the MS series square frame vector motor should be considered.

• Light aluminium body up to and including 160 frame size. Cast iron construction over 160 frame
• IP55 Protection as minimum
• Foot, flange, or foot and flange mounting options
• Insulation Class F (IEC - EN60034 -1)
• Auxiliary cooling fan allowing low-speed operation
• 3x PTC thermistors embedded in motor stator as standard
• Holding brake or brake with hand release (Option)
• 2048 ppr encoder (Option)
• 2,4, or 6 poles (Option)
  

MR Round Frame Asynchronous Induction Motors - Specification Overview:
• Motor Type - Round Frame Asynchronous Motor
• Power Range - 0.09 kW … 315 kW
• Speed Range - 0 ... 3000 min-1
• Protection Level - IP55
• Feedback - Encoder (optional)
• Suitable for drives - AC30V, AC690+, AC890, AC890PX-M

Relaterade dokument

×
Produkter

A20641
A87859