OSPE25-ST Trapezoidal Screw Driven, POWERSLIDE Roller Guide, Rodless Electric Linear Actuator | Sverige

OSPE25-ST Trapezoidal Screw Driven, POWERSLIDE Roller Guide, Rodless Electric Linear Actuator | Product Series

Filtrera efter

    Inga filter har valts

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

OSPE25-ST Trapezoidal Screw Driven, POWERSLIDE Roller Guide, Rodless Electric Linear Actuator

OSPE25-ST Trapezoidal Screw Driven, POWERSLIDE Roller Guide, Rodless Electric Linear Actuator

The POWERSLIDE roller guide OSPE25-ST actuator with trapezoidal lead screw with self-locking characteristic is ideal for vertical, slow-speed, low duty cycle, medium thrust applications. Payloads to 1190N.

Tekniska specifikationer

  • Produkttyp: Linear Actuator
  • Teknologi: Electromechanical
  • Produktserie: OSP-E
  • Profil, bredd: 41 mm
  • Drivaxeltyp: Leadscrew
  • Lagertyp: POWERSLIDE Roller Guide
  • Maximal slaglängd: 1100 mm, 43 inch
  • Maximal drifthastighet: 0.1 m/sec, 3.9 inch/sec
  • Maximal acceleration: 2 m/sec2, 77.3 inch/sec2
  • Maximal dragkraft: FX: 600 N, FX: 135 lbs
  • Belastningskapacitet: FZ: 100 to 1190 N, FZ: 910 to 1190 N
  • Upprepningsbarhet: ± 0.5 mm, ± 0.02 inch
  • Tomgångsenhet, tillval: No
  • Ytterligare skydd ingår: Steel Strip Cover
  • Korrosionsbeständighet ingår: n/a
  • Uppfyllda specifikationer: Cleanroom (custom option)
  • Återkopplingstyp: None
Safety Warning

Fullständig produktbeskrivning

The POWERSLIDE roller guide OSPE25-ST lead screw actuator designed for low-speed and medium to high thrust applications is self-locking and best choice in safe vertical applications without additional brake system for duty cycles up to 10% within industrial, manufacturing and assembly environments.

Markets:
• Factory Automation
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Coatings / Ink / Paint

Features/Benefits:
• Lead screw driven actuator for smooth speed and economic point to point positioning
• Self-locking lead screw for safe horizontal and vertical applications
• Roller bearing for smooth travel in high demanding and harsh environments
• Hardened steel guide rail with selective load capability
• Integrated seal strip offering IP54 protection
• Pre-configured motor and gearhead mounting kits for simplified installation
• Contactless sensing for positional feedback

Applications:
• Pick and place applications
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Positioning
• Feeding
• Cutting

OSPE25-ST Trapezoidal Screw Driven, POWERSLIDE Roller Guide, Rodless, Linear Actuator Features:
• Frame width of 41mm
• Positional repeatability of +/- 500 microns
• Maximum velocity of 100 mm/sec
• Maximum thrust of 600N
• Integrated drive and guidance system
• Standard strokes up to 1,100mm
• Pre-configured motor, gearhead, and control package options
• Diverse range of accessories and mountings
• IP54 rated

Relaterade dokument

×

A20641
A87859