Pallet Gantry Robots: Automated Palletizing/Depalletizing Handling Systems | Sverige

Pallet Gantry Robots: Automated Palletizing/Depalletizing Handling Systems | Product Series

Filtrera efter

    Inga filter har valts

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

Pallet Gantry Robots: Automated Palletizing/Depalletizing Handling Systems

Pallet Gantry Robots: Automated Palletizing/Depalletizing Handling Systems OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Tekniska specifikationer

  • Produkttyp: Gantry Robot
  • Konfiguration: XX"-YY"-Z
  • Drivaxeltyp: Belt
  • Maximal slaglängd: 7300 (X) * 3000 (Y) * 2000 (Z) mm
  • Maximal drifthastighet: 2.5 (X) * 2.5 (Y) * 2.5 (Z) m/sec
  • Belastningskapacitet: 10 to 50 kg
  • Upprepningsbarhet: ± 0.2 mm
  • Ytterligare skydd ingår: Steel Strip Cover (optional - X/Y)
  • Gränssnitt för kommunikation: EtherCAT, Profinet
Safety Warning

Fullständig produktbeskrivning

Parker's standardised pallet handling robots are specially designed for moving and stacking crates, both cardboard and plastic minimizing cost and installation time.
They are equipped with three linear actuators (X-, Y- and Z-axis) and an optional additional rotation axis (C-axis), plus a gripper capable of moving loads weighing up to 50kg. Linear actuators with timing belt drive have been used successfully for years and their long service life ensures reliability. A telescopic Z-axis minimises the vertical space required for the pallet handling robot. The optional C-axis makes it possible to rotate about the vertical axis, thus allowing for reorientation of individual packages and boxes - this offers numerous advantages, for example the full surface area of a standard pallet can be optimally used with cartons or boxes of different dimensions loaded in combination. All drive elements of the pallet handling robots are suitable for operation in clean environments - this is particularly useful for manufacturing enterprises in the pharmaceutical, food and luxury item industries.

Markets:
• Factory Automation
• Miscellaneous Manufacturing
• Packaging Machinery
• Pharma
• Food and Beverage

Features/Benefits:
• Faster automation through standardisation
• Minimising cost and time during installation
• X-Axis(horizontal) - Type HLE 150, Speed 2.5 m/s, Acceleration 3 m/s²
• Y-Axis(horizontal) - Type HPLA 120, Speed 2.5 m/s, Acceleration 3 m/s²
• Z-Axis(vertikal) - Type HTR 80, Speed 2.5 m/s, Acceleration 3 m/s²
• C-Axis (axis of rotation)- Type HDM 409, rotation angle 360°

Applications:
• Palletising processes
• Picking, Packing
• Grippers

Relaterade dokument

×
Produkter

A20641
A87859