Skaffa ditt Parker-konto idag!
Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.
Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.
Note: This product is no longer available - please contact us for further assistance.
The Parker PTF cylinder mounted right angled adjustable flow control regulators enhance the performance of pneumatic cylinders by precise control of the piston travel. They allow full inlet flow to the cylinder while providing fine adjustment of the exhaust flow. Small and compact, screwing directly into the cylinder port with push in tube fitting for quick easy installation and manual allen key adjustment for regulated control. High flow and maximum 10 bar rating make these flow regulators ideal in a variety of air flow applications.
Markets
• Factory Automation
• Vehicle Assembly Facilities
• Packaging Machinery
• Miscellaneous Industrial
• Miscellaneous Manufacturing
Features / Benefits
• Large number of turns from fully closed to fully open allows for precise flow control.
• Allen key adjustment
• Push-in tube connection: ease of use
• Direct cylinder mountin
• Excellent vibration resistance
• Simple integration with allen key adjustment.
• Compact
• Lightweight
Applications
• Pneumatic cylinder control
• Low pressure compressed air flow regulation
Literature and Reference Materials |
---|
CATALOGUE - Parker Pneumatic Control Accessories, PDE2566TCUK - EMEA |
Produkter |
---|