Technopolymer Solenoid Valve for Beverage Dispense Applications - Q Series | Product Series

Filtrera efter

    Inga filter har valts

Ventiltyp

Portstorlek

Öppningsstorlek

Utlopp, öppningsstorlek

Flödeskoefficient 1

Maximalt drifttryck

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
Technopolymer Solenoid Valve for Beverage Dispense Applications - Q Series

Technopolymer Solenoid Valve for Beverage Dispense Applications - Q Series

The Q Series Technopolymer Solenoid Valve range is a breakthrough product solution making a new standard for the Beverage Dispense Industry.

Tekniska specifikationer

  • Funktion: Normally Closed
  • Aktiveringsmetod: Direct Acting
  • Porttyp: Push to connect
  • Stommaterial: PPS
  • Medier: Air, Water, Steam
  • Sätesmaterial: PEEK
  • Flödeskoefficient 2: 0.042 m3/hour, 0.06 m3/hour, 0.138 m3/hour
  • Lägsta drifttryck: 0 bar
  • Tätningsmaterial: FKM FDA
  • Uppfyllda specifikationer: PTS, 6.0 mm barb fitting discharge port - PTS, 6.0 mm type C discharge port - PTS
Safety Warning

Fullständig produktbeskrivning

The Q Series Technopolymer Solenoid Valve range is a breakthrough product solutions making a new standard for the Beverage Dispense Industry.

This revolutionary range brings to the market a series of innovations and design advantages in the solenoid valve technologies for healthy fluids handling.

The new range responds to the unresolved needs of customers and relative industrial segment in terms of installation, maintenance, optimization of direct and indirect costs related to the life of the product.

Indeed, the concept itself of solenoid valve changes and evolves into a cartridge based system, patented by Parker, bringing exclusive benefits to the market like the zero tooling for installation, operational life and maintenance, disposability, unmatched uptime besides the outstanding reliability and life achievements which are intrinsic proprieties of Parker products.

Our technopolymer range is equipped with Parker Tracking System. Immediate traceability, docs availability, technical specs and contact points available at the point of installation expand our Customer Experience making such products a must have and game changing technology.

Relaterade dokument

×
Produkter Ventiltyp Portstorlek Öppningsstorlek Utlopp, öppningsstorlek Flödeskoefficient 1 Maximalt drifttryck
121Q0112-1878 2/2 Way 4,0 mm 1,2 mm - 0,7 l/min 15 bar AC - 12 bar DC
121Q0115-1878 2/2 Way 4,0 mm 1,5 mm - 1 l/min 15 bar AC - 10 bar DC
121Q0125-1878 2/2 Way 4,0 mm 2,5 mm - 2,3 l/min 10 bar AC - 4 bar DC
121Q0512-1878 2/2 Way 6,0 mm 1,2 mm - 0,7 l/min 15 bar AC - 12 bar DC
121Q0515-1878 2/2 Way 6,0 mm 1,5 mm - 1 l/min 15 bar AC - 10 bar DC
121Q0525-1878 2/2 Way 6,0 mm 2,5 mm - 2,3 l/min 10 bar AC - 4 bar DC
131Q5112-1878 3/2 Way 4,0 mm 1,2 mm 1,6 mm 0,7 l/min 14 bar AC/DC
131Q5115-1878 3/2 Way 4,0 mm 1,5 mm 1,6 mm 1 l/min 8 bar AC/DC
131Q5125-1878 3/2 Way 4,0 mm 2,5 mm 1,6 mm 2,3 l/min 3 bar AC/DC
131Q5512-1878 3/2 Way 6,0 mm 1,2 mm 1,6 mm 0,7 l/min 14 bar AC/DC
131Q5515-1878 3/2 Way 6,0 mm 1,5 mm 1,6 mm 1 l/min 8 bar AC/DC
131Q5525-1878 3/2 Way 6,0 mm 2,5 mm 1,6 mm 2,3 l/min 3 bar AC/DC
131Q7112-1878 3/2 Way 4,0 mm 1,2 mm 1,6 mm 0,7 l/min 14 bar AC/DC
131Q7115-1878 3/2 Way 4,0 mm 1,5 mm 1,6 mm 1 l/min 8 bar AC/DC
131Q7125-1878 3/2 Way 4,0 mm 2,5 mm 1,6 mm 2,3 l/min 3 bar AC/DC
131Q7512-1878 3/2 Way 6,0 mm 1,2 mm 1,6 mm 0,7 l/min 14 bar AC/DC
131Q7515-1878 3/2 Way 6,0 mm 1,5 mm 1,6 mm 1 l/min 8 bar AC/DC
131Q7525-1878 3/2 Way 6,0 mm 2,5 mm 1,6 mm 2,3 l/min 3 bar AC/DC
131Q7512-1878-497510C2 3/2 6,0 mm 1,2 mm 1,6 mm 0,7 l/min 14 bar AC/DC

A20641
A18171