SHIELDSCREEN EMI Shielded Air Filters | Product Series

Filtrera efter

    Inga filter har valts

Effective Filtration Area

Height (inch)

Width (inch)

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
SHIELDSCREEN EMI Shielded Air Filters

SHIELDSCREEN EMI Shielded Air Filters

Parker Chomerics SHIELDSCREEN® EMI Shielding Air Filters provide additional protection to EMI vents meant for dust particle collection along electronic enclosure borders

Tekniska specifikationer

  • Materialtjocklek: 0.5 inch, 12.7 mm
Safety Warning

Fullständig produktbeskrivning

Parker Chomerics family of honeycomb vents are utilized in electronics enclosures where EMI shielding and heat dissipation are required for long-term performance. Specific design considerations for honeycomb vents include overall size, EMI attenuation values, airflow rates, corrosion prevention, durability, and flame resistance. Parker Chomerics has a variety of vents that each serve specific applications or meet industry design needs.

Parker Chomerics SHIELDSCREEN® EMI Shielding Air Filters provide additional protection to EMI vents meant for dust particle collection along electronic enclosure borders. The added retaining grill provides protection from puncture and damage to the layers of wire mesh.

Features and Benefits:
• Filtering provided by layers of woven mesh overlapped onto each other
• Viscous oil coating can be used for additional dust entrapment
• Complete assemblies mean that the vents can be quickly removed and replaced for cleaning
• Dry filters are cleaned by vacuuming from the intake side

Relaterade dokument

×
Produkter Effective Filtration Area Height (inch) Width (inch)
06-1302-0896 9 in^2 4 4
06-1302-0897 15 in^2 4 6
06-1302-0898 21 in^2 4 8
06-1302-0899 33 in^2 4 12
06-1302-0900 16 in^2 5 5.000
06-1302-0901 24 in^2 5 7
06-1302-0902 36 in^2 5 10
06-1302-0903 25 in^2 6 6
06-1302-0904 35 in^2 6 8
06-1302-0905 55 in^2 6 12
06-1302-0906 85 in^2 6 18
06-1302-0907 36 in^2 7 7
06-1302-0908 54 in^2 7 10
06-1302-0909 78 in^2 7 14
06-1302-0910 49 in^2 8 8
06-1302-0911 77 in^2 8 12
06-1302-0912 105 in^2 8 16
06-1302-0913 81 in^2 10 10
06-1302-0914 117 in^2 10 14
06-1302-0915 153 in^2 10 18
06-1302-0916 121 in^2 12 12
06-1302-0917 165 in^2 12 16
06-1302-0918 209 in^2 12 20
06-1302-0919 253 in^2 12 24.000

A20641
179336