WIN-SHIELD™ EMI Shielded Plastic Windows | Product Series

Filtrera efter

    Inga filter har valts

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
WIN-SHIELD™ EMI Shielded Plastic Windows

WIN-SHIELD™ EMI Shielded Plastic Windows

Parker Chomerics WIN-SHIELD™ P custom designed windows provide EMI shielding while maximizing your display’s performance by using specially engineered optical materials enabling viewing under the most challenging conditions

Tekniska specifikationer

  • EMI-avskärmning, tillval: Exceptional
  • Konstruktionens material: Polycarbonate or Acrylic
  • Inbäddade alternativ: Black Border
  • Applikation: Full Display
  • Beläggning: Hardcoat, Anti-Glare (AG), Anti-Glare (AG) /Anti-Reflective (AR), Anti-Reflective (AR)
  • Added Graphics: Yes
  • Tjocklek: 1.1 mm, 2.1 mm, 3.2 mm
  • Storlek: 4.3 to 12.1 inch
  • Samlingsskena, utförande: U Bus, U Bus (w/step), L Bus, Z Bus
  • Aspektförhållande: 4:3, 16:9
  • Front Surface Coating Options: Anti-Glare, Anti-Reflective, Clear Gloss
  • Rear Surface Coating Options: Anti-Glare, Anti-Reflective, Clear Gloss
  • Packningsmaterial: Environmental Seal, None, CHO-FOIL® Copper Tape, SOFT-SHIELD® Fabric Over Foam, CHO-SEAL® Conductive Elastomers, Pressure Sensitive Adhesive (PSA)
Safety Warning

Fullständig produktbeskrivning

Parker Chomerics WIN-SHIELD™ P custom designed windows provide EMI shielding while maximizing your display’s performance by using specially engineered optical materials enabling viewing under the most challenging conditions. In addition to shielding, WIN-SHIELD™ P protects your displays from scratching, breakage, liquids and exposure to harsh environments. They are often paired with Chomerics CHO-BOND® 578 silver epoxy or CHO-FOIL® metal adhesive tape for grounding purposes. Index matched Indium Tin Oxide (ITO) coatings can range in resistances from 4-20 ohm/square to provide up to 40 dB of shielding effectiveness. Blackened copper or stainless steel mesh is available in 50, 80, and 100 openings per inch (OPI) and can provide more than 100 dB of shielding at select frequencies.

Features and Benefits:
• Excellent chemical resistance to: Acetone, MEK, Ammonia, Saltwater, Windex, Gasoline, and much more
• Available in a variety of base material including polycarbonate and acrylic
• Several surface options available including: clear, anti-glare, and anti-reflective
• Graphics and logos are clear and crisp while also protected from surface damage
• Custom thicknesses available from 0.007 to 0.500 inches
• Flammability requirements (UL 94 V-0, V-1, V-2, HB)
• Custom thicknesses available from 0.007 to 0.500 inches
• Overall dimensions can be up to 48 x 96 inches

Typical Applications:
• Military Electronics
• Tempest Environments
• Critical Patient Care Devices
• Hand-held Mobile Communication
• Shielded Cabinets and Racks
• Rugged LCDs
• Instrument Panels and Digital Signage

Relaterade dokument

×

A20641
179336