Direct Operated Check Valve - Series ZRV | Product Series

Filtrera efter

    Inga filter har valts

Portanslutning

Funktion

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
Direct Operated Check Valve - Series ZRV

Direct Operated Check Valve - Series ZRV

Parker's direct operated check valves series ZRV in size NG06 (CETOP 03) and NG10 (CETOP 05) are equipped with a cartridge type insert to ensure zero leakage and high lifetime.

Tekniska specifikationer

  • Monteringstyp: Sandwich plate
  • Användningstyp: Direct
  • Produktserie: Check valve
  • Vikt: 0.7 to 2.0 kg Depending on Size
  • Maximalt drifttryck: Depending on size, 315 - 350 bar
  • Flödeshastighet: Depending on size, 40 - 100 L/min
  • Aktiveringsmetod: Mechanical
  • Maximal flödeshastighet: N/A
  • Maximal arbetstemperatur: 60 °C
  • Lägsta driftstemperatur: -20 °C
  • Tätningsmaterial: N/A
  • Stommaterial: Steel
  • Konfiguration: Check function in P- or T-port
  • Anslutningsstorlek: N/A
  • Anslutningstyp: N/A
  • Öppningstryck: 0.5 bar
  • Flödesriktning: Free flow in one direction, blocked in opposite direction
  • Monteringsposition: Unrestricted
Safety Warning

Fullständig produktbeskrivning

Direct operated check valves series ZRV in NG06 (CETOP 03) and NG10 (CETOP 05) are part of Parker's complete range of high-performance sandwich plate valves and ensure the easy configuration of  stack systems. ZRV valves have a cartridge type insert to provide zero leakage and high lifetime. The check function can be located in the P- or in the T-port.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Compact, proven design - ensures reliable operation in conventional stack systems
• High flow capacity - provides optimum efficiency in relation to valve size
• Leakage-free seat - enables improved process accuracy
• High lifetime - offers low whole-life costs
• Short delivery time - no warehousing necessary
• Available in two sizes:
    ZRV01 - NG06 (CETOP 03)
    ZRV02 - NG10 (CETOP 05)
• Opening pressure 0.5 bar

Applications:
• Suitable for general hydraulic applications
• Machine tools

Relaterade dokument

×
Produkter Portanslutning Funktion
098-90025-0 NG06 / CETOP 03 Check function in P
098-90026-0 NG06 / CETOP 03 Check function in T
098-90043-0 NG10 / CETOP 05 Check function in P
098-90044-0 NG10 / CETOP 05 Check function in T

A20641
687478