26KBAW17MPX - Quick Coupling, European Profile, ND 7.2 (Series 26) | ParkerSG

Quick Coupling, European Profile, ND 7.2 (Series 26) | #26KBAW17MPX

Click to View CAD Model
26KBAW17MPX

Quick Coupling, European Profile, ND 7.2 (Series 26) | #26KBAW17MPX OBSOLETE

Note: This product is no longer available - please consult its replacement on crossref.parker.com.


Technical Specifications

  • Coupling Half: Coupler
  • Connection Size: 3/8"
  • Version: Double Shut-Off
  • Materials of Construction: Brass
  • Connection Type: Male, BSPP
  • Minimum Operating Temperature: -15 to -20 °C
  • Diameter: 7.2 mm (nominal)
  • Application: Fluid Handling, Pneumatics
  • Brand: Rectus
  • Interchange Type: European Profile
  • Seal Material: FKM, NBR
  • Maximum Operating Pressure: 35 bar, 500 psi
  • Media: Gases, Pneumatic Media
  • Valve Included: No (according to version), Yes (according to version)
  • Materials of Construction: Brass, Brass, Nickel-plated, Stainless Steel AISI 303
  • Fitting Connection Type: Various
  • Valve Type: High Flow Air, Poppet
  • Length: 30 to 150 mm
  • Outside Diameter: 12 to 28 mm
  • Maximum Operating Temperature: 212 to 392 °C
  • Flow Rate: 185 to 264 L/min
  • Sleeve Material: Brass, Polymer

Item Information

Parker’s Basic Quick Coupling Series 26 is an industrial brass coupling with European profile. Coupling system with single-hand operation and standard-valve. Small mass size. The ergonomic sleeve (available in Brass or Polymer) design prevents dirt on the valve body.

Markets:
- General Industrial
- Industrial manufacturing equipment

Features/Benefits:
- Industrial coupling with European profile, most representative profile worldwide
- Single-hand operation for easy and fast connection

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

ASEAN Head Office

PARKER HANNIFIN SINGAPORE PTE LTD (Co. Reg. 197601849R)

11 Fourth Chin Bee Road

Singapore

619702

Phone

+65 6887 6300

Fax

+65 6265 5125

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687584
A43098