Medium Pressure Parkrimp No-Skive Hose 462/ST/TC EVO - EN 857 2SC - ISO 11237 | #462TC-4


LOADING IMAGES
462TC-4

Medium Pressure Parkrimp No-Skive Hose 462/ST/TC EVO - EN 857 2SC - ISO 11237 | #462TC-4

Parker compact hose 462 EVO with reduced bend radius fulfills the growing demand for space savings and compact applications. The hose range is compatible with No-Skive fittings in steel and stainless steel.


Technical Specifications

  • Minimum Bend Radius: 50 mm
  • Hose Cover Type: Tough Cover
  • Hose I.D. (size): -4
  • Size: -4
  • Brand: Parker
  • Media: Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum & Water-Glycol Base)
  • Specifications Met: EN 857, Type 2SC, ISO 11237, Type 2SC
  • Compatible Fitting: 46 Series, 48 Series
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Medium Pressure Hydraulics (all markets)
  • Hose Reinforcement Material: 2 Braids of High Tensile Wire
  • Outside Diameter: 0.527 inch, 13.4 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Off-road Machinery
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Specialty Hose
  • Product Style: Elite No-Skive Compact Tough Cover
  • Maximum Operating Pressure: 6160 psi, 42.5 MPa, 425 bar
  • Minimum Bend Radius: 50 mm, 1.969 inch
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °C
  • Cover Material: High Abrasion Resistant MSHA approved
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 0.30 kg/m, 0.20 lb/ft

Item Information

Parker 462, 462ST, 462TC EVO meets EN 857-2SC - ISO 11237 - Type 2SC and offer an excellent solution for the more demanding market requirements. Advanced materials and production technologies are applied to address the market's top compact hose application priorities such as routing ease, abrasion resistance, bend radius, media and environmental influence. This medium pressure hoses are available with standard cover, tough cover and super tough cover. Tough cover offers 80 x and super tough cover even 450 x greater abrasion resistance than standard rubber cover hoses. The Medium Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel.

 



Markets

 

• Construction Equipment

• Injection Moulding

• Forestry and Agriculture

• Materials Handling

• Pulp and Paper

 



Features/Benefits

 

• Small bend radii and light weight for applications where space and weight are determining factors

• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety combined with the longest service life of the final product to the end-users.

• High quality compounds allows thin covers, less weight, long service life

• High flexibility for easier installation and increased service life

• High abrasion resistance hose covers superior to ISO 6945 requirements, extending service life

• High ozone-resistant cover compounds extending weathering and aging resistance

• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and safer hose assembly

 



Applications

 

• All mobile and industrial medium pressure applications

• Construction machines

• Agriculture and forestry machines

• Materials handling machines

• Automotive/machine tool

• Injection moulding and pulp and paper machines

Medium Pressures Hoses - 462, 462ST, 462TC EVO are compatible with the Parker Parkrimp medium pressure fitting series 46 and 48.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

ASEAN Head Office

PARKER HANNIFIN SINGAPORE PTE LTD (Co. Reg. 197601849R)

11 Fourth Chin Bee Road

Singapore

619702

Phone

+65 6887 6300

Fax

+65 6265 5125

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687584
687513