606272525 - Analytical Gas Generator Service Kits | ParkerSG

Analytical Gas Generator Service Kits | #606272525

606272525

Analytical Gas Generator Service Kits | #606272525

6, 12, 24, 36 and 60 month service kits for Parker analytical gas generators.


Technical Specifications

  • Model Number: UHP-10ZA-S - UHP-300ZA-S
  • Kit Type: 24 Month's Service - 230 V Fan Service Kit
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: n/a
  • Application: n/a
  • Brand: domnick hunter, domnick hunter
  • Product Type: Gas Generator Service Kits
  • Contains: Fan Guard (x2), M4x35mm Screws (x4), M4 Lock Nut and No. 10 Self Tapping Screw
  • Technology: Filtration

Item Information

Carrying out a simple but effective set of preventative maintenance instructions on an analytical gas generator, ensures the continued performance of the unit. Also guaranteeing downstream gas continues to meet the required quality level.

It is recommended that the generators undergo a regular service every 12 months. Depending on the age of the generator the required service and replaceable parts will vary.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Chromatography Product Brochure
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

ASEAN Head Office

PARKER HANNIFIN SINGAPORE PTE LTD (Co. Reg. 197601849R)

11 Fourth Chin Bee Road

Singapore

619702

Phone

+65 6887 6300

Fax

+65 6265 5125

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687584
A22066