9956-12-371H - Vacuum Pump Exhaust Filters | ParkerSG

Vacuum Pump Exhaust Filters | #9956-12-371H

9956-12-371H

Vacuum Pump Exhaust Filters | #9956-12-371H

Remove all visible oil mist and smoke from vacuum pump exhaust even when it is saturated with oil


Technical Specifications

  • Maximum Flow Rate (cfm): 3
  • Application Type: Nonhazardous/Noncorrosive
  • Connection Type: KF-16 Flange
  • Application: Nonhazardous/Noncorrosive
  • Port Size: KF-16 inch
  • Maximum Operating Pressure: 15 psig, 1 barg
  • Weight: 0.25 lb, 0.1 kg
  • Diameter: 2 inch
  • Outside Diameter: 50.8 mm
  • Height: 3.7 inch, 93.9 mm
  • Maximum Flow Rate: 3 CFM, 3 m3/min
  • Micron Rating: 0.1 micron
  • Efficiency Rating: 99.9 %
  • Materials of Construction: Bowl, Internals: Nylon, Seals: None
  • Filter Type: Vacuum Pump Exhaust
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: n/a, n/a
  • Drain Port Size: 1/4 inch
  • Compatible Element: 9956-371H
  • Connection Type: KF-16 Flange
  • Brand: Balston

Item Information

Parker Balston Vacuum Pump Exhaust Filters remove 99.9% or 0.1 micron oil mist and smoke particles from vacuum pump exhaust even when it is saturated with oil. These filters are available for both hazardous and non-hazardous applications, and offer superior chemical and solvent resistence.

The high efficiency filters cartridge continuously drains the collected liquid, allowing the user to recover expensive lubricating oil. Filters are available for pumps with flow ratings ranging from 3 to 850 cfm (5-1440, m3/hr).

Features and Benefits:

- Eliminate oil mist and smoke from vacuum pump exhaust
- Prevent oil accumulation in ductwork
- Recover expensive lubricating oils, and automatically return filtered oil to the pump
- Eliminate potentail OSHA and EPA violations

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

ASEAN Head Office

PARKER HANNIFIN SINGAPORE PTE LTD (Co. Reg. 197601849R)

11 Fourth Chin Bee Road

Singapore

619702

Phone

+65 6887 6300

Fax

+65 6265 5125

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687584
688031