AIR OIL COOLER WITH DC MOTOR - LDC SERIES(AP) | Product Series

Filter by

    No filters selected

Size

Motor Type

Switch Option

Bypass Options

Dust Cap Option

Special Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
AIR OIL COOLER WITH DC MOTOR - LDC SERIES(AP)

AIR OIL COOLER WITH DC MOTOR - LDC SERIES(AP)

The LDC air oil cooler series with 12 or 24V DC motor is optimized for use in the mobile industry and is available in a range of cooling capacities from 1kW to 30 kW. Please use the sizing software for proper cooler sizing.

Technical Specifications

  • Product Series: LDC
  • For Fluid Type: Mineral Oil, Water Glycol
  • Motor Power Output Rating: 0.08 to 0.26 (x2) kW
  • Port Size: G1/2 to G1-1/4 inch
  • Noise Level: 66 to 77 dBA
  • Flow Rate: up to 300 L/min
  • Maximum Cooling Capacity: up to 0.72 kW/°C (please see curve)
  • Maximum Fluid Temperature: 120 °C
  • Maximum Operating Pressure: 14 bar
  • Height: 189 to 678 mm
  • Width: 184 to 635 mm
  • Depth: 147 to 258 mm
  • Weight: 4 to 30 kg

Full Product Description

The Parker LDC air oil cooler series offers a reliable and efficient cooling solution with the additional benefits of short lead times. This series can be fitted with a Smart DC Drive which provides a smooth fan start, reduced power consumption & noise level and eliminates voltage peaks, all of which contribute towards a longer service life for the fan motor.

The maximum cooling capacity is 30 kW at ETD 40°C Size 033.

Markets:
• Mobile

Features/Benefits:
• Quiet fan and fan motor.
• Efficient and robust design which extends operating lifetime and reduces service and maintenance costs
• Cooler matrix with low pressure drop and high cooling capacity.
• Easy to maintain and easy to retrofit in many applications.

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oil’s useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Truck cranes
• Body builders
• Mining machinery
• Forestry machines

We have included a small selection of part numbers, for additional cooler options please download the LDC air oil cooler brochure or our cooler product selector software to view 3D Models, product literature and sizing software. You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Previously branded as Oiltech and Olaer.

Related Documents

Literature and Reference Materials
Air Oil Coolers, LDC
×
Products Size Motor Type Switch Option Bypass Options Dust Cap Option Special Options
5827002004 2 A - 12V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827002996 2 B - 24V 50 - 50°C 000 - Standard P - Dust and stone guard 0 - Standard
5827003004 3 B - 24V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827004005 4 A - 12V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827004002 4 B - 24V 50 - 50°C 000 - Standard 0 - No guard 0 - Standard
5827007990 7 A - 12V 60 - 60°C S20 - 2 bar built-in pressure-controlled bypass, single-pass cooler matrix 0 - No guard 0 - Standard
5827007008 7 A - 12V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827007002 7 B - 24V 50 - 50°C 000 - Standard 0 - No guard 0 - Standard
5827007996 7 B - 24V 50 - 50°C 000 - Standard S - Stone guard 0 - Standard
5827007007 7 B - 24V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827007986 7 B - 24V 00 - None 000 - Standard D - Dust guard 0 - Standard
5827007989 7 B - 24V 00 - None 000 - Standard P - Dust and stone guard 0 - Standard
5827007040 7 B - 24V 00 - None 000 - Standard S - Stone guard 0 - Standard
5827007049 7 B - 24V 00 - None S20 - 2 bar built-in pressure-controlled bypass, single-pass cooler matrix 0 - No guard 0 - Standard
5827011026 11 A - 12V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827011988 11 B - 24V 00 - None 000 - Standard P - Dust and stone guard 0 - Standard
5827011025. 11 B - 24V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827011986 11 B - 24V 00 - None T00 - Two-pass cooler matrix P - Dust and stone guard 0 - Standard
5827016015 16 A - 12V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827016012. 16 B - 24V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827016995 16 B - 24V 50 - 50°C S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix D - Dust guard 0 - Standard
5827020002 20 B - 24V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827023013 23 A - 12V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827023994 23 A - 12V 00 - None S25 - 2.5 bar built-in pressure-controlled bypass, single-pass cooler matrix P - Dust and stone guard 0 - Standard
5827023012. 23 B - 24V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827023047 23 B - 24V 50 - 50°C 000 - Standard S - Stone guard 0 - Standard
5827023990 23 B - 24V 60 - 60°C S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix S - Stone guard 0 - Standard
5827023992 23 B - 24V 00 - None T80 - 8 bar built-in pressure-controlled bypass, two-pass cooler matrix 0 - No guard 0 - Standard
5827033009 33 A - 12V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827033008 33 B - 24V 00 - None 000 - Standard 0 - No guard 0 - Standard
5827033993 33 B - 24V 50 - 50°C S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix D - Dust guard 0 - Standard
5827033011 33 B - 24V 00 - None S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix 0 - No guard 0 - Standard

687584
K38849