AL (AL200 / AL320 / AL420),a modular style lubricator, provides accurate lubrication of downstream equipment. | #AL320-10


LOADING IMAGES
AL320-10

AL (AL200 / AL320 / AL420),a modular style lubricator, provides accurate lubrication of downstream equipment. | #AL320-10

The AL series is a mist lubricator that enables precise oil atomization and automatically supplies the correct amount of oil to air tools and pneumatic products.


Technical Specifications

  • Body Size: AL Compact
  • Port Size: 3/8"
  • Product Type: Standard Mist Lubricator
  • Port Type: PT
  • Operating Pressure: 145 psig, 10 bar
  • Body Material: Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Lubricant: Turbin #1 (ISO VG32)
  • Bowl Type: Polycarbonate
  • Operating Temperature: 32 to 140 °F, 0 to 60 °C

Item Information

Automation Korea Division's AL series is a mist lubricator that injects an oil aerosol into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices. A modular style of AL series allows connection with Air Unit Combination (AU series).

• Body Size: 1/4" (AL200) / 3/8" (AL320) / 1/2" (AL420)
• Port Size: 1/4", 3/8", 1/2"
• Port Type: PT
• Body Material: Aluminum
• Seal Material: NBR
• Lubrication: Turbin #1 (ISO VG32)

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
AL Series
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

ASEAN Head Office

PARKER HANNIFIN SINGAPORE PTE LTD (Co. Reg. 197601849R)

11 Fourth Chin Bee Road

Singapore

619702

Phone

+65 6887 6300

Fax

+65 6265 5125

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687584
E04972